GN 511 Adjustable Lever Kits Zinc Die-Cast, for Mounting Clamps

GN 511 Zinc Die-Cast Adjustable Lever Kits, for Mounting Clamps

Product description

Adjustable lever kits GN 511 replace the socket cap screws DIN 912 in mounting clamps. It is used on all clamping points where repeated clamping actions are required, e.g. for adjusting a stop mechanism.

The matching adjustable lever kits for each clamping thread are listed in the dimensional tables of the mounting clamps.

Specification

Lever body
Zinc die-cast
Powder coated
Silver, RAL 9006, textured finish


Threaded stud / spacer bushing
Stainless steel AISI 303


RoHS

Hide technical drawing
GN 511 Zinc Die-Cast Adjustable Lever Kits, for Mounting Clamps sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Thread
l2d2l1l3l4h1h2
M 40.550.300.870.370.180.730.91
M 40.630.300.870.450.180.730.91
M 40.790.300.870.610.180.730.91
M 50.630.351.180.390.240.961.20
M 50.790.351.180.550.240.961.20
M 50.980.351.180.750.240.961.20
M 60.790.411.770.530.260.961.38
M 60.980.411.770.730.260.961.38
M 61.180.411.771.000.260.961.38
M 61.260.411.771.000.260.961.38

Build & Price

Thread d1
Length l2
Thread d1
Length l2

Selected Part

Total (net)
US$8.60
In Stock: 5
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$8.60
1024US$7.88
2549US$7.17
≥ 50US$6.45
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.083 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.