EN 646.7 Mounting Brackets and Supports Plastic, for Roller Track Assemblies

EN 646.7 Plastic Mounting Brackets and Supports, for Roller Track Assemblies Type: B - Block
ELESA original design
code: RLT-MB / RLT-MS
Type: B - Block

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Mounting brackets and supports (type W) EN 646.7 can be used to mount roller track assemblies at a right angle to the support surface, e.g. for the sideways transport of the conveyed material through roller track assemblies. The positioning pins engage with the appopriate grooves of the carrier rail profiles EN 646.3, so that the angle is positioned in the correct location bracket and locked in place.

The mounting brackets and supports (type B) expand the mounting options for roller track assemblies. The dimensions match the angles. The positioning pins engage with the appropriate grooves of the carrier rail profiles EN 646.3 or with the appropriate recesses of the angle. Also, a rod with Ø 12 mm can be attached to the mounting block.

Specification

Plastic, Polyamide (PA)

  • Black
  • Operating temperature
    -4 °F to 194 °F (-20 °C to 90 °C)

RoHS

Hide technical drawing
EN 646.7 Plastic Mounting Brackets and Supports, for Roller Track Assemblies sketch

Part Options / Table

Type

BBlock
WAngle
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Length
2.13

Build & Price

Length
Type


Length
Type


Selected Part

Total (net)
US$6.40
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$6.40
10249US$6.16
250499US$5.82
≥ 500US$5.23
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.077 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 646.7-54-BEN 646.7-54-W

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.