EN 646.3 Carrier Rail Profiles Aluminum, for Conveyor Roller and Ball Tracks

EN 646.3 Aluminum Carrier Rail Profiles, for Conveyor Roller and Ball Tracks Type: A - Without mounting holes
ELESA original design
code: RLT-AL
Type: A - Without mounting holes

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Carrier rail profiles EN 646.3 are the base components for conveyor roller and ball tracks. They are the carrier channels for EN 646.1 conveyor roller tracks and for EN 646.2 conveyor ball tracks and feature a high degree of rigidity.

The carrier rail profile is designed such that conveyor roller and ball tracks as well as containment edge strips EN 646.4 can be assembled without mounting hardware.

Using connectors (type C), the carrier rail profiles EN 646.6 can be assembled together to create longer profile extensions.

The standard lengths match the 270 mm length of the conveyor roller and ball tracks. For type B, the position and edge spacing of the hole pattern is not defined.

Specification

  • Aluminum
    Anodized finish, natural color

RoHS

On request

Carrier rail profiles in intermediate lengths (spacing 27 mm)

Hide technical drawing
EN 646.3 Aluminum Carrier Rail Profiles, for Conveyor Roller and Ball Tracks sketch

Part Options / Table

Type

AWithout mounting holes
BWith mounting holes
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Length lh
For EN 646.1
(l2 = 15 mm)

For EN 646.1
(l2 = 27 mm)
10.6321.2631.8942.5253.1563.7874.4185.0495.67106.30116.931.141.34

Build & Price

Length l
Type


Length l
Type


Selected Part

Total (net)
US$11.32
In Stock: 26
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
13US$11.32
424US$10.91
2549US$10.30
≥ 50US$9.27
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.271 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 646.3-270-AEN 646.3-270-BEN 646.3-540-AEN 646.3-540-BEN 646.3-810-AEN 646.3-810-BEN 646.3-1080-AEN 646.3-1080-BEN 646.3-1350-AEN 646.3-1350-BEN 646.3-1620-AEN 646.3-1620-BEN 646.3-1890-AEN 646.3-1890-BEN 646.3-2160-AEN 646.3-2160-BEN 646.3-2430-AEN 646.3-2430-BEN 646.3-2700-AEN 646.3-2700-BEN 646.3-2970-AEN 646.3-2970-B

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.