EN 646.4 Containment Edge Strip Plastic, for Roller Track Assemblies

EN 646.4 Plastic Containment Edge Strip, for Roller Track Assemblies
ELESA original design
code: RLT-CE

Product description

Containment edge strips EN 646.6 keep the material conveyed within the range of the roller track assemblies.

They can be snapped onto existing roller track assemblies.

The containment edge strips are not designed for use with ball track assemblies (conveyor ball tracks EN 646.2).

At the separation points, the containment edge strips can be shortened to individual total lengths at intervals of 54 mm (2 x 27 mm).

Specification

Plastic, Polyamide (PA)

  • Black
  • Operating temperature
    -4 °F to +194 °F (-20 °C to +90 °C)

RoHS

Hide technical drawing
EN 646.4 Plastic Containment Edge Strip, for Roller Track Assemblies sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Length
10.63

Build & Price

Length
Length

Selected Part

Total (net)
US$10.40
In Stock: 26
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$10.40
10249US$10.02
250499US$9.45
≥ 500US$8.51
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.075 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 646.4-270

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.