EN 646.1 Conveyor Roller Tracks Plastic, for Roller Track Assemblies

EN 646.1 Plastic Conveyor Roller Tracks, for Roller Track Assemblies Roller material: PA - Polyamide
Original design
code: RLT-U / RLT-U15
Roller material: PA - Polyamide

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Used in aluminium carrier rail profiles EN 646.3, conveyor roller tracks EN 646.1 create roller track assemblies for flow racks and interlink work stations.

The conveyor roller tracks are snapped into the carrier rail profile vertically or pushed in place in an axial direction. No mounting hardware is required. The tracks can be disassembled in reverse order, which also allows individual conveyor roller tracks to be replaced easily.

The roller axles are made of plastic and therefore guarantee a low-noise running, low friction and maintenance-free function. The rollers made of elastic polyurethane (TPU) are preferably used for delicate material to be conveyed.

Used with carrier rail profiles cut to appropriate lengths, specific roller track lengths can be created.

Specification

Roller carriage housing
Plastic, Polyacetal (POM)
Black


Rollers

  • Plastic, PolyamidePA
    • Black
    • Operating temperature
      -4 °F to +194 °F (-20 °C to +90 °C)
  • Plastic, Thermoplastic polyurethaneTPU
    • Gray
    • Operating temperature
      -4 °F to +158 °F (-20 °C to +70 °C)
    • Elastic (92 Shore A)
    • Impact-proof

RoHS

On request

  • Rollers in other colors
Hide technical drawing
EN 646.1 Plastic Conveyor Roller Tracks, for Roller Track Assemblies sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2l3dRollers
per track
Load capacity
per track in N/m
PA


TPU

per roller
PA


TPU
10.630.590.300.571813330133344.96 lbf (200 N)4.50 lbf (20 N)
10.631.060.530.981013330555080.93 lbf (360 N)33.72 lbf (150 N)

Build & Price

Length l1
Length l2
Roller material


Length l1
Length l2
Roller material


Load Capacity

Roller track assembly with:

Load capacity L1 per track
Carrier rail profile making continuous contact

Load capacity L2 per individual roller / ball

Drawing load capacity GN 646.1 Drawing Load capacity2 GN 646.1

Conveyor roller track
EN 646.1-270-15-PA

13330 N/m

200 N / 44.96 lbf

Conveyor roller track
EN 646.1-270-27-PA

13330 N/m

360 N / 80.93 lbf

Conveyor roller track
EN 646.1-270-15-TPU

1330 N/m

20 N / 4.50 lbf

Conveyor roller track
EN 646.1-270-27-TPU

5550 N/m

150 N / 33.72 lbf

Selected Part

Total (net)
US$20.05
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$20.05
10249US$19.32
250499US$18.23
≥ 500US$16.40
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.216 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 646.1-270-15-PAEN 646.1-270-15-TPUEN 646.1-270-27-PAEN 646.1-270-27-TPU

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.