EN 646.2 Conveyor Ball Track Plastic, for Ball Rail Assemblies

EN 646.2 Plastic Conveyor Ball Track, for Ball Rail Assemblies
ELESA original design
code: RLS-U

Product description

Used in carrier rail profiles EN 646.3, conveyor ball tracks EN 646.2 create ball rail assemblies for the “multi-directional“ movement of material to be conveyed.

The conveyor ball track is snapped into the carrier rail profile vertically or pushed in place in an axial direction. No mounting hardware is required. The tracks can be disassembled only in the axial direction.

The plastic ball carriage housings and balls guarantee low friction and maintenance-free function.

Specification

Ball carriage housing
Plastic, Polyamide (PA)

  • Black
  • Operating temperature
    -4 °F to 140 ˚F (-20 °C to +60 °C)

Balls
PlasticPOM

  • White
  • Operating temperature
    -4 °F to 140 ˚F (-20 °C to +60 °C)

RoHS

Hide technical drawing
EN 646.2 Plastic Conveyor Ball Track, for Ball Rail Assemblies sketch

Part Options / Table

Metric

Dimensions in: Inch (change to Metric)
Length
10.63

Build & Price

Length
Ball material

Length
Ball material

Load Capacity

Roller track assembly with:

Load capacity L1 per track
Carrier rail profile making continuous contact

Load capacity L2 per individual roller / ball

Drawing load capacity GN 646.1 Drawing Load capacity2 GN 646.1

Conveyor ball track
EN 646.2-270-POM

850 N/m

30 N / 6.74 lbf

Selected Part

Total (net)
US$13.47
In Stock: 90
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$13.47
10249US$12.98
250499US$12.25
≥ 500US$11.02
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.332 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 646.2-270-POM

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.