Conveying with Conveyor Components

Conveyor components are made of high-quality plastic. They are used in the field of conveyor and transport technology and connect pipes and profiles stably while keeping their own weight to a minimum. The various versions allow almost any positioning option.

Filter Products
Material
Bore (from - to) Bore

EN 6470 Plastic Support Bases Type: I - Straight

EN 6470

Plastic Support Bases
EN 6470.2 Plastic Support Heads Type: D - With slotted holes

EN 6470.2

Plastic Support Heads
EN 6470.3 Plastic Side Support Heads Type: D - With 4 slotted holes

EN 6470.3

Plastic Side Support Heads
EN 6471 Plastic Side Guides, Aluminum Carrier Profile, Cylinder and Ball Rollers on One Side Type: ZA - Cylindrically offset rollers<br />Identification no.: 1 - Single row

EN 6471

Plastic Side Guides, Aluminum Carrier Profile, Cylinder and Ball Rollers on One Side
EN 6472 Plastic Side Guides, Aluminum Carrier Profile, Cylinder and Ball Rollers on Two Sides Type: K - Ball-shaped rollers<br />Identification no.: 1 - Single row

EN 6472

Plastic Side Guides, Aluminum Carrier Profile, Cylinder and Ball Rollers on Two Sides
EN 6473 Plastic Side Guide Segments, Plastic Carrier Profile, Cylinder and Ball Rollers on One Side for Curves Type: K - Ball-shaped rollers<br />Identification no.: 1 - Single row

EN 6473

Plastic Side Guide Segments, Plastic Carrier Profile, Cylinder and Ball Rollers on One Side for Curves
EN 6475 Plastic Side Guides, Guide Contour Flat Bildvariante: 12<br />Material: PE - Polyethylene

EN 6475

Plastic Side Guides, Guide Contour Flat