AN 5671 Clamping Heads With Threaded Eye Bolt Bottom Side

AN 5671 Plastic Clamping Heads With Threaded Eye Bolt Bottom Side

Product description

Clamping Heads AN 5671 are usually used in conveyor systems to affix adjusting rods. They are typically mounted to a side bracket, but can be assembled where needed on the conveyor.
See also Clamping Head with Threaded Eye Bolt Top Side AN 5670 and Clamping Head for Clamping Knob or Screw AN 5672.

Specification

  • Clamping head body
    • Black
    • Reinforced polyamide plastic

  • Eyebolt and fasteners
    • Stainless steel AISI 304

RoHS

Hide technical drawing
AN 5671 Plastic Clamping Heads With Threaded Eye Bolt Bottom Side sketch

Part Options / Table

Thread
Size

M 10
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
DF
Bore Dimension
Thread
Size
B 12.5M 10
B 14.5M 10
B 16.5M 10

Build & Price

DF
Thread
DF
Thread

Selected Part

Total (net)
US$8.33
In Stock: 240
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$8.33
1024US$7.64
2549US$6.95
≥ 50US$6.25
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.176 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

AN 5671-B12.5-M10AN 5671-B14.5-M10AN 5671-B16.5-M10
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.