T-Handles in Inch and Metric

T-handle knobs are designed to gives them strong control, in both in-and-out operations and rotating ones. Likewise, they can achieve strong clamping force. If your application involves a limited space where only one hand can reach, these knobs work well.

Filter Products
System of Measurement
Material
Thread (from - to) Thread
Bore (from - to) Bore
Product Family

GN 5064 Stainless Steel T-Handles, with Tapped Hole, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 µm)<br />Sealing ring material: H - HNBR
GN 5064 Stainless Steel T-Handles, with Tapped Hole, Hygienic Design
GN 563.2 Aluminum T-Handles, Tapped or Blind Bore Type Finish: SW - Black, RAL 9005, textured finish
GN 563.2 Aluminum T-Handles, Tapped or Blind Bore Type