TH T-Bar Knobs Plastic, with Tapped Insert

Photo

 TH Polypropylene Plastic T-Bar Knobs, with Tapped Insert

Product description

Information

The wide surface area of T-bar knobs TH allow for positive low profile clamping.

Specification

Handle
Plastic, polypropylene (PP)

  • Operating temperatureup to 125 °F (52 °C)
  • Black, matte finish

Tapped insert

  • BrassMS
  • SteelST, zinc plated

RoHS

On request

  • Special stud assemblies (glued into place)

Technical drawing

3D
Hide technical drawing
 TH Polypropylene Plastic T-Bar Knobs, with Tapped Insert sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
Length ld1
Brass

Steel
d2h1h2t
2.501/4 x 205/16 x 18-0.751.130.500.50
3.503/8 x 16--0.941.130.500.50
3.50--1/2 x 130.941.130.300.88

Build & Price

3D Product Configurator
Handle length l
Thread d1 (Brass)
Thread d1 (Steel)
Material


Selected Part

Total US Dollars (net)
$2.28
In Stock: 1892
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$2.28
100249$2.09
250499$1.90
≥ 500$1.71
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.037 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

TH-2.50-1/4x20-MSTH-2.50-5/16x18-MSTH-3.50-3/8x16-MSTH-3.50-1/2x13-ST