TBK T-Bar Knobs Plastic, with Tapped Insert

 TBK Nylon Plastic T-Bar Knobs, with Tapped Insert

Product description

T-bar knobs TBK are a great choice for pull-action applications due to their ergonomically rounded shape.

Specification

Handle
Nyoln plastic

  • Operating temperature up to 200 °F (93 °C)
  • Black, matte finish

Tapped insert
Brass


RoHS

On request

  • Additional thread sizes
  • Special stud assemblies (glued into place)
Hide technical drawing
 TBK Nylon Plastic T-Bar Knobs, with Tapped Insert sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
Length ld1d2h1h2t
2.251/4 x 205/16 x 183/8 x 160.751.440.690.50

Build & Price

Handle length l
Thread d1
Handle length l
Thread d1

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.050 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
TBK-2.25-1/4x20TBK-2.25-5/16x18TBK-2.25-3/8x16