Eccentrical Cam | Wedge Clamps | Centering Bore Clamps

Filter Products
New Products
System of Measurement
Material
Product Family
Clamping levers with eccentrical cam
New Products
System of Measurement
Material
Length (lever) (from - to) Length (lever)
Thread (from - to) Thread
Stud Length (from - to) Stud Length
Product Family
Spiral cam units
Material
Length (lever) (from - to) Length (lever)
Thread (from - to) Thread
Stud Length (from - to) Stud Length
Wedge clamps
System of Measurement
Centering bore clamps
Side clamps
Down-thrust clamps

Clamping Levers with Eccentrical Cam

GN 927 Zinc Die-Cast Clamping Levers with Eccentrical Cam, Tapped Type, with Steel Components Type: A - Plastic contact plate with setting nut<br />Color: B - Black, RAL 9005
GN 927 Zinc Die-Cast Clamping Levers with Eccentrical Cam, Tapped Type, with Steel Components
GN 927 Zinc Die-Cast Clamping Levers with Eccentrical Cam, Threaded Stud Type, with Steel Components Type: A - Plastic contact plate with setting nut<br />Color: R - Red, RAL 3000
GN 927 Zinc Die-Cast Clamping Levers with Eccentrical Cam, Threaded Stud Type, with Steel Components
GN 927.4 Zinc Die-Cast Clamping Levers with Eccentrical Cam, Tapped Type, with Stainless Steel Components Type: A - Plastic contact plate with setting nut<br />Color: O - Orange, RAL 2004
GN 927.4 Zinc Die-Cast Clamping Levers with Eccentrical Cam, Tapped Type, with Stainless Steel Components
GN 927.4 Zinc Die-Cast Clamping Levers with Eccentrical Cam, Threaded Stud Type, with Stainless Steel Components Type: A - Plastic contact plate with setting nut<br />Color: S - Silver, RAL 9006
GN 927.4 Zinc Die-Cast Clamping Levers with Eccentrical Cam, Threaded Stud Type, with Stainless Steel Components

Spiral Cam Units

GN 918 Steel Eccentrical Cam Units, Radial Clamping, with Threaded Bolt Type: KV - With ball lever, angular (serrations)<br />Clamping direction: L - By counter-clockwise rotation
GN 918 Steel Eccentrical Cam Units, Radial Clamping, with Threaded Bolt
GN 918.5 Stainless Steel Eccentrical Cam Units, Radial Clamping, with Threaded Bolt Type: GV - With ball lever, straight (serrations)<br />Clamping direction: L - By counter-clockwise rotation
GN 918.5 Stainless Steel Eccentrical Cam Units, Radial Clamping, with Threaded Bolt
GN 918 Steel Eccentrical Cam Units, Radial Clamping, Screw from the Operator's Side Type: KVS - With ball lever, angular (serrations)<br />Clamping direction: R - By clockwise rotation (drawn version)
GN 918 Steel Eccentrical Cam Units, Radial Clamping, Screw from the Operator's Side
GN 918.5 Stainless Steel Eccentrical Cam Units, Radial Clamping, Screw from the Operator's Side Type: GVS - With ball lever, straight (serrations)<br />Clamping direction: R - By clockwise rotation (drawn version)
GN 918.5 Stainless Steel Eccentrical Cam Units, Radial Clamping, Screw from the Operator's Side
GN 918 Steel Eccentrical Cam Units, Radial Clamping, Screw from the Back Type: KVB - With ball lever, angular (serrations)<br />Clamping direction: R - By clockwise rotation (drawn version)
GN 918 Steel Eccentrical Cam Units, Radial Clamping, Screw from the Back
GN 918.5 Stainless Steel Eccentrical Cam Units, Radial Clamping, Screw from the Back Type: SKB - With hex<br />Clamping direction: R - By clockwise rotation (drawn version)
GN 918.5 Stainless Steel Eccentrical Cam Units, Radial Clamping, Screw from the Back
GN 918.1 Steel Clamping Cam Units, Upward Clamping, with Threaded Bolt Type: GV - With ball lever, straight (serrations)<br />Clamping direction: R - By clockwise rotation (drawn version)
GN 918.1 Steel Clamping Cam Units, Upward Clamping, with Threaded Bolt
GN 918.6 Stainless Steel Clamping Cam Units, Upward Clamping, with Threaded Bolt Type: KV - With ball lever, angular (serrations)<br />Clamping direction: L - By counter-clockwise rotation
GN 918.6 Stainless Steel Clamping Cam Units, Upward Clamping, with Threaded Bolt
GN 918.1 Steel Clamping Cam Units, Upward Clamping, Screw from the Operator's Side Type: KVS - With ball lever, angular (serrations)<br />Clamping direction: R - By clockwise rotation (drawn version)
GN 918.1 Steel Clamping Cam Units, Upward Clamping, Screw from the Operator's Side
GN 918.6 Stainless Steel Clamping Cam Units, Upward Clamping, Screw from the Operator's Side Type: KVS - With ball lever, angular (serrations)<br />Clamping direction: R - By clockwise rotation (drawn version)
GN 918.6 Stainless Steel Clamping Cam Units, Upward Clamping, Screw from the Operator's Side
GN 918.1 Steel Clamping Cam Units, Upward Clamping, Screw from the Back Type: GVB - With ball lever, straight (serrations)<br />Clamping direction: R - By clockwise rotation (drawn version)
GN 918.1 Steel Clamping Cam Units, Upward Clamping, Screw from the Back
GN 918.6 Stainless Steel Clamping Cam Units, Upward Clamping, Screw from the Back Type: KVB - With ball lever, angular (serrations)<br />Clamping direction: R - By clockwise rotation (drawn version)
GN 918.6 Stainless Steel Clamping Cam Units, Upward Clamping, Screw from the Back
GN 918.2 Steel Clamping Cam Units, Downward Clamping, with Threaded Bolt Type: GV - With ball lever, straight (serrations)<br />Clamping direction: L - By counter-clockwise rotation
GN 918.2 Steel Clamping Cam Units, Downward Clamping, with Threaded Bolt
GN 918.7 Stainless Steel Clamping Cam Units, Downward Clamping, with Threaded Bolt Type: KV - With ball lever, angular (serrations)<br />Clamping direction: R - By clockwise rotation (drawn version)
GN 918.7 Stainless Steel Clamping Cam Units, Downward Clamping, with Threaded Bolt
GN 918.2 Steel Clamping Cam Units, Downward Clamping, Screw from the Operator’s Side Type: KVS - With ball lever, angular (serrations)<br />Clamping direction: R - By clockwise rotation (drawn version)
GN 918.2 Steel Clamping Cam Units, Downward Clamping, Screw from the Operator’s Side
GN 918.7 Stainless Steel Clamping Cam Units, Downward Clamping, Screw from the Operator's Side Type: KVS - With ball lever, angular (serrations)<br />Clamping direction: L - By counter-clockwise rotation
GN 918.7 Stainless Steel Clamping Cam Units, Downward Clamping, Screw from the Operator's Side
GN 918.2 Steel Clamping Cam Units, Downward Clamping, Screw from the Back Type: KVB - With ball lever, angular (serrations)<br />Clamping direction: R - By clockwise rotation (drawn version)
GN 918.2 Steel Clamping Cam Units, Downward Clamping, Screw from the Back
GN 918.7 Stainless Steel Clamping Cam Units, Downward Clamping, Screw from the Back Type: KVB - With ball lever, angular (serrations)<br />Clamping direction: R - By clockwise rotation (drawn version)
GN 918.7 Stainless Steel Clamping Cam Units, Downward Clamping, Screw from the Back
GN 9027 Steel Spiral Cam Lever Type: A - Without contact plate
GN 9027 Steel Spiral Cam Lever

Wedge Clamps, Setup Clamps

Centering Bore Clamps

Side Clamps

Down-Thrust Clamps