GN 418.3 Eccentric Clamping Screws Steel, with Internal Hexalobular

Photo

GN 418.3 Steel Eccentric Clamping Screws, with Internal Hexalobular Finish: SN - Chemically nickel plated, silver
Finish: SN - Chemically nickel plated, silver
GN 418.3 Steel Eccentric Clamping Screws, with Internal Hexalobular Finish: SN - Chemically nickel plated, silver GN 418.3 Steel Eccentric Clamping Screws, with Internal Hexalobular Finish: BT - Blackened finish

Product description

Information

Eccentric clamping screws GN 418.3 clamp workpieces by means of eccentric screw heads which, depending on size, are offset by the dimension e in relation to the central axis of the screw shank.

The threaded holes for mounting the eccentric clamping screws in the fixture must be drilled according to the drawing at a distance a to the workpiece. The screw head is in the clamping position when the eccentric clamping screw is turned back so far, after being fully screwed in, that the marking point is opposite the clamping surface of the workpiece.

For clamping, the eccentric clamping screws are tightened to the specified torque, whereby the eccentric presses against the workpiece. The max. permissible workpiece tolerance t ensures that the clamping distance is in a favorable range for the eccentric.

Specification

Steel

  • Property class 10.9
  • Blackened finishBT
  • Chemically nickel plated, silverSN

RoHS

Technical drawing

Hide technical drawing
GN 418.3 Steel Eccentric Clamping Screws, with Internal Hexalobular sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1Length lad2 +0.004 / -0.005+0.004h1h2
max.
A/Ft
Workpiece tolerance
in mm
M 30.240.122 +0.012 / 00.2680.0160.100.13T10-0.7 / +0.1
M 40.310.124 +0.012 / 00.2760.0160.120.16T15-0.75 / +0.05
M 50.390.154 +0.012 / 00.3350.0160.160.21T20-0.75 / +0.05
M 60.470.183 +0.012 / 00.3940.0200.160.22T25-0.85 / +0.15
M 80.630.238 +0.02 / 00.5120.0310.200.28T30-1.25 / +0.35
M 100.790.295 +0.02 / 00.6300.0390.280.37T40-1.5 / +0.5
M 120.940.335 +0.02 / 00.7090.0390.310.43T45-1.5 / +0.5

Build & Price

Thread d1
Length l
Finish

Selected Part

Total US Dollars (net)
$9.39
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$9.39
100249$8.61
250499$7.83
≥ 500$7.04
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


CAD Download Tutorial
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 418.3-M3-6-BTGN 418.3-M3-6-SNGN 418.3-M4-8-BTGN 418.3-M4-8-SNGN 418.3-M5-10-BTGN 418.3-M5-10-SNGN 418.3-M6-12-BTGN 418.3-M6-12-SNGN 418.3-M8-16-BTGN 418.3-M8-16-SNGN 418.3-M10-20-BTGN 418.3-M10-20-SNGN 418.3-M12-24-BTGN 418.3-M12-24-SN

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.