EN 6471.1 Lead-In Guides Plastic, for One-Sided Side Guides EN 6471

Photo

EN 6471.1 Plastic Lead-In Guides, for One-Sided Side Guides EN 6471 Identification no.: 1 - Single row
Original design PGL-1 / PGL-2
Identification no.: 1 - Single row
EN 6471.1 Plastic Lead-In Guides, for One-Sided Side Guides EN 6471 Identification no.: 1 - Single row EN 6471.1 Plastic Lead-In Guides, for One-Sided Side Guides EN 6471 Identification no.: 2 - Double row
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Lead-in guides EN 6471.1 extend side guides EN 6471 and ensure a smooth material flow. They are mounted on the end face by sliding into the T-slot of the side guide using the supplied nuts.

Specification

Guide
Plastic, PolyethylenePE

  • Operating temperature
    -4 °F to 194°F (-20 °C to 90 °C)
  • GrayGRGR

Hex head screws / nuts
Stainless steel AISI 304


RoHS

Technical drawing

3D
Hide technical drawing
EN 6471.1 Plastic Lead-In Guides, for One-Sided Side Guides EN 6471 sketch

Part Options / Table

Identification no.

1Single row
2Double row
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1b1b2h1
Identification no. 1

Identification no. 2
l2l3l4
5.311.240.601.873.663.350.430.98

Build & Price

3D Product Configurator
Identification no.


Length l1
Material

Color
GR

Selected Part

Total US Dollars (net)
$7.95
In Stock: 8
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
13$7.95
424$7.66
2549$7.23
≥ 50$6.51
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.177 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 6471.1-1-135-PE-GREN 6471.1-2-135-PE-GR

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.