EN 7110.2 Magnetic Bands Plastic / Stainless Steel, for Magnetic Measuring Systems EN 7110

Original design
code: M-BAND-10

Product description

Magnetic bands EN 7110.2 are designed as accessories for magnetic measuring systems EN 7110 and are fastened using adhesive strips.

They consist of two separate parts, the magnetic band and the cover strip. The cover strip protects the magnetic band from damage.

The magnetic bands can be glued on all clean and suitable surfaces. The cover strip is then glued on the magnetic band.

Specification

Magnetic band

  • Magnetic strip
    Magnetized plastic band
    • Coefficient of expansion 17x10⁻⁶/K
    • Pole length 5 mm, precision ± 40 µm
  • Carrier strip
    Stainless steel
  • Adhesive strip
    Acrylate

Cover strip

  • Protective strip
    Stainless steel
  • Adhesive strip
    Acrylate

Operating temperature
-40 °F to +212 °F (-40 °C to +100 °C)


RoHS

On request

  • Magnetic band in other lengths
Hide technical drawing
EN 7110.2 Plastic / Stainless Steel Magnetic Bands, for Magnetic Measuring Systems EN 7110 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
±0.008Length l
in meters
s
0.3940.511.522.53450.07

Build & Price

Width b
Length l (in meter)
Width b
Length l (in meter)

Application Example

To ensure an accurate measurement, the distance between the sensor and the magnetic band should not exceed 1 mm. The sensor can be mounted using M3 screws.

MD7110{St:_}AN-42515-0

Selected Part

Total (net)
US$690.68
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
12US$690.68
39US$665.56
1024US$627.89
≥ 25US$565.10
Prop 65: Compliant
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.820 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 7110.2-10-0,5EN 7110.2-10-1EN 7110.2-10-1,5EN 7110.2-10-2EN 7110.2-10-2,5EN 7110.2-10-3EN 7110.2-10-4EN 7110.2-10-5

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.