VBA-FP Eight-Lobed Knobs Nylon Plastic, with Brass Tapped Through Insert

 VBA-FP Nylon Plastic Eight-Lobed Knobs, with Brass Tapped Through Insert

Product description

VBA-FP is an economical but durable eight-lobed knob for applications that require an extended clamping range for example, a mating threaded stud needs to protrude beyond the knob itself for the knob to clamp another object.

Specification

Eight-lobed knobs
Nylon plastic

  • Temperature resistant up to 230 °F (110 °C)
  • Glass filled
  • Black, matte finish

Tapped insert
Brass


RoHS

Hide technical drawing
 VBA-FP Nylon Plastic Eight-Lobed Knobs, with Brass Tapped Through Insert sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3d4h1h2t
0.98M 4M 5M 60.510.280.670.310.43
1.38M 6M 8M 100.710.430.790.310.59
1.77M 6M 8M 100.870.431.020.470.71
2.17M 8M 10M 120.980.511.140.590.71

Build & Price

Handle diameter d1
Thread d2
Handle diameter d1
Thread d2

Selected Part

Total (net)
US$1.85
In Stock: 113
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$1.85
100249US$1.69
250499US$1.54
≥ 500US$1.39
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...