FKBH Fluted Star Knobs Polypropylene Plastic, with Brass Tapped Insert

 FKBH Polypropylene Plastic Fluted Star Knobs, with Brass Tapped Insert

Product description

Fluted star knobs FKBH are an economical choice for light duty clamping or securing applications.

Specification

Fluted star knob
Polypropylene plastic

  • Temperature resistant up to 150 °F (66 °C)
  • Black, textured finish

Tapped Insert

  • Brass
  • Steel, zinc plated (thread d2=1/2x13)

RoHS

On request

Additional thread sizes

Hide technical drawing
 FKBH Polypropylene Plastic Fluted Star Knobs, with Brass Tapped Insert sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2d3h1h2t
1.381/4 x 205/16 x 180.690.860.410.50
1.755/16 x 183/8 x 161.061.220.660.50
2.385/16 x 18-0.751.340.630.50
2.383/8 x 16-0.751.340.560.50
2.381/2 x 13*-1.251.340.560.56
*This size has a zinc plated steel tapped insert

Build & Price

Handle diameter d1
Thread d2
Handle diameter d1
Thread d2

Selected Part

Total (net)
US$2.53
In Stock: 431
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$2.53
100249US$2.32
250499US$2.11
≥ 500US$1.90
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.