GN 32i Angle Connectors Aluminum, for Aluminum Profiles (i-Modular System), Single and Double Installation

GN 32i Aluminum Angle Connectors, for Aluminum Profiles (i-Modular System), Single and Double Installation Bildvarianten: 30/40
Bildvarianten: 30/40

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

i-Modular-system

i-Modular System (Item compatible)

Product description

Angle connectors GN 32i fasten single or double braces to aluminum profiles at an angle of 45°.

The braces are fastened with universal connectors GN 22i. This requires the profile to be machined.

Specification

  • Aluminum
    Anodized finish, natural colorN

RoHS

Accessory

Universal Connectors GN 22i
T-Nuts GN 50i

Hide technical drawing
GN 32i Aluminum Angle Connectors, for Aluminum Profiles (i-Modular System), Single and Double Installation sketch

Part Options / Table

Profile type

SHeavy

Identification no.

2Single and double installation

Type

AWithout fastening set
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
sl1nd1d2d3d4h1h2l2m1m3 +0.02+0.02
1.181.180.240.260.430.63M 61.080.280.63-0.590.50
1.571.570.310.350.590.79M 81.370.180.63-0.790.63
2.361.180.240.260.430.63M 61.080.280.631.180.590.50
3.151.570.310.350.590.79M 81.370.180.631.570.790.63

Build & Price

Profile width s
Length l1
Slot width n
Profile type

Identification no.

Type

Finish
Profile width s
Length l1
Slot width n
Profile type

Identification no.

Type

Finish

Assembly Instructions / Profile Machining

MD32i_MT-50335-0

Selected Part

Total (net)
US$25.96
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$25.96
5099US$23.79
100249US$21.63
≥ 250US$19.47
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.050 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 32i-30306S-2-A-NGN 32i-40408S-2-A-NGN 32i-60306S-2-A-NGN 32i-80408S-2-A-N

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.