GN 71i Cover Profiles Aluminum, for Aluminum Profiles (i-Modular System)

GN 71i Aluminum Cover Profiles, for Aluminum Profiles (i-Modular System)
i-Modular-system

i-Modular System (Item compatible)

Product description

Cover profiles GN 71i are produced by extrusion molding and are inserted into the slot of aluminum profiles.

They protect the slot from dust and dirt, cover the cables and hoses in the slot and make for a visually appealing appearance.

Cover profiles are supplied in bundles. The table shows the quantity included in each bundle.

Specification

  • Aluminum
    Anodized finish, natural colorAN

RoHS

Hide technical drawing
GN 71i Aluminum Cover Profiles, for Aluminum Profiles (i-Modular System) sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
nLength l
in meters
Bundle
Pieces
b ≈h ≈
0.31240.380.16

Build & Price

Slot width n
Finish
Length l
Bundle (Pieces)
Slot width n
Finish
Length l
Bundle (Pieces)

Selected Part

Total (net)
US$89.28
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$89.28
5099US$81.84
100249US$74.40
≥ 250US$66.96
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.485 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 71i-8-AN-2-4

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.