GN 53b Collar Nuts Steel, for Aluminum Profiles (b-Modular System)

GN 53b Steel Collar Nuts, for Aluminum Profiles (b-Modular System)
b-Modular-system

b-Modular System (Bosch compatible)

Product description

Collar nuts GN 53b fasten attachments and accessories in the slot of aluminum profiles, generally in combination with T-slot bolts GN 52b.

The collar makes a washer unnecessary.

Specification

Steel, zinc plated, blue passivated finishSZ


RoHS

Accessory

T-Slot Bolts GN 52b

Hide technical drawing
GN 53b Steel Collar Nuts, for Aluminum Profiles (b-Modular System) sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
nd1d2hs
0.31M 60.550.240.39
0.39M 80.830.310.51

Build & Price

Slot width n
Thread d1
Material / Finish

Slot width n
Thread d1
Material / Finish

Selected Part

Total (net)
US$0.59
In Stock: 24
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$0.59
5099US$0.54
100249US$0.49
≥ 250US$0.44
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.006 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 53b-8M6-SZGN 53b-10M8-SZ

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.