ALCK Control Knobs Aluminum, with or without Fixed Handle

Photo

 ALCK Aluminum Control Knobs, with or without Fixed Handle Type: A - Without handle
Type: A - Without handle
 ALCK Aluminum Control Knobs, with or without Fixed Handle Type: A - Without handle  ALCK Aluminum Control Knobs, with or without Fixed Handle Type: F - With fixed handle

Product description

Information

Control knobs ALCK are used in applications that require more hand control such as gauging fixtures, precision instruments, printing equipment or where a high quality knob is necessary.

No mounting hole in knob without handle.

Specification

Machined from aluminum bar stock

  • Anodized finish, natural color
  • Polished to a high luster

Outer rim knurled


RoHS

On request

Other modifications such as special inch and metric bores, keyways, set screw holes and other handle types etc.

Technical drawing

3D
Hide technical drawing
 ALCK Aluminum Control Knobs, with or without Fixed Handle sketch

Part Options / Table

Type

AWithout handle
FWith fixed handle
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Bore
d3bl1l2l3
1.00*B 1/4Blank0.500.380.630.81-
2.00B 3/8Blank0.810.560.881.131.28
3.00B 5/8Blank1.250.690.881.251.94
*Only available in type A

Build & Price

3D Product Configurator
Knob diameter d1
Bore diameter d2

Inch


Metric


Type


Selected Part

Total US Dollars (net)
$6.74
In Stock: 8
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$6.74
100249$6.18
250499$5.62
≥ 500$5.05
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.037 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.