GP Wing Screws Nylon Plastic, with Steel Threaded Stud

Photo

 GP Nylon Plastic Wing Screws, with Steel Threaded Stud

Product description

Information

Wing screws GP offer a comfortable two finger grip and expand the range of clamping applications.

Specification

Wing body
Nylon plastic

  • Glass filled
  • Temperature resistant up to 230 °F (110 °C)
  • Black, matte finish

Threaded stud
Steel, zinc plated


RoHS

On request

For certain minimum quantities, custom colors or special studs

Technical drawing

3D
Hide technical drawing
 GP Nylon Plastic Wing Screws, with Steel Threaded Stud sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2Length lbh1h2h3
1.34M 6M 80.390.590.790.98---0.550.710.160.01
1.85M 6-0.390.590.790.98---0.670.790.160.01
1.85M 8-0.390.590.790.981.181.381.570.670.790.160.01

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2
Length l

Selected Part

Total US Dollars (net)
$1.20
In Stock: 168
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$1.20
100249$1.10
250499$1.00
≥ 500$0.90
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.028 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.