PBP Press-Fit Ball Plungers Steel / Stainless Steel

Photo

 PBP Steel / Stainless Steel Press-Fit Ball Plungers Type: K - Steel, standard spring load
Ball material: NI - Stainless steel
Type: K - Steel, standard spring load
Ball material: NI - Stainless steel
 PBP Steel / Stainless Steel Press-Fit Ball Plungers Type: K - Steel, standard spring load
Ball material: NI - Stainless steel  PBP Steel / Stainless Steel Press-Fit Ball Plungers Type: K - Steel, standard spring load
Ball material: P - Plastic  PBP Steel / Stainless Steel Press-Fit Ball Plungers Type: KN - Stainless steel, standard spring load
Ball material: NI - Stainless steel  PBP Steel / Stainless Steel Press-Fit Ball Plungers Type: KN - Stainless steel, standard spring load
Ball material: P - Plastic
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Press-fit ball plungers PBP can be used when a threaded ball plunger is impractical or when threaded adjustments are not required. Easy installation for use in wood, soft plastic, or aluminum.

Specification

Type K / KS

  • Housing
    Steel, blackened finish
  • Spring
    Steel, plain finish

Type KN / KSN

  • Housing
    Stainless steel AISI 303
  • Spring
    Stainless steel AISI 302

Ball

  • Stainless steelNI AISI 440C
  • PlasticP

RoHS

Technical drawing

3D
Hide technical drawing
 PBP Steel / Stainless Steel Press-Fit Ball Plungers sketch

Part Options / Table

Type

KSteel, standard spring load
KSSteel, high spring load
KNStainless steel, standard spring load
KSNStainless steel, high spring load
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1 +0.002
Type K
Type KN

Type KS
Type KSN
d2d3l1l2w
Compression
Spring load ≈
Standard (Type K / KN)
Initial


End
Spring load ≈
High (Type KS / KSN)
Initial


End
0.1250.1250.0940.1870.2520.030.0350.40 lbf (1.77 N)1.30 lbf (5.78 N)0.75 lbf (3.33 N)2.50 lbf (11.12 N)
0.1880.1880.1560.2500.4100.040.0581.00 lbf (4.44 N)2.50 lbf (11.12 N)2.00 lbf (8.89 N)5.00 lbf (22.24 N)
0.2500.2500.1880.3120.4800.050.0701.50 lbf (6.67 N)3.50 lbf (15.56 N)3.00 lbf (13.34 N)7.00 lbf (31.13 N)
0.3120.3120.2500.3750.6430.050.0902.00 lbf (8.89 N)5.00 lbf (22.24 N)4.00 lbf (17.79 N)10.00 lbf (44.48 N)
0.3750.3750.3120.5000.7900.080.1102.50 lbf (11.12 N)7.00 lbf (31.13 N)5.00 lbf (22.24 N)14.00 lbf (62.27 N)
0.5000.5000.4370.6881.1300.090.1614.00 lbf (17.79 N)9.00 lbf (40.03 N)8.00 lbf (35.58 N)18.00 lbf (80.06 N)

Build & Price

3D Product Configurator
Diameter d1 (Type K / KN)
Diameter d1 (Type KS / KSN)
Type




Ball material


Selected Part

Total US Dollars (net)
$5.15
In Stock: 32
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$5.15
100249$4.72
250499$4.30
≥ 500$3.87
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.001 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.