Hide technical drawing
Part Options / Table
Type
Show / Hide columns
Part Number Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height h
max. total
height T4
Lifting
Height
Top Plate
size
(Millimeter)
Bolt Hole
Spacing
(Millimeter)
Bolt Size F
Offset
Load Capacity
in N
3.125
3.15
1.46
4.72
4.80
0.08
100 x 85
80 x 60
M8 / 5/16"
2.20
652 lbf (2900 N)
HRLK-SPOG-80-K 3.125 3.15 1.46 4.72 4.80 0.08 100 x 85 80 x 60 M8 / 5/16" 2.20 652 lbf (2900 N)
Filter combination produces no result.
Show / Hide columns
Metric
Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height h
max. total
height T4
Lifting
Height
Top Plate
size
(Millimeter)
Bolt Hole
Spacing
(Millimeter)
Bolt Size F
Offset
Load Capacity
in N
3.125
3.15
1.46
4.72
4.80
0.08
100 x 85
80 x 60
M8 / 5/16"
2.20
652 lbf (2900 N)
3.125 3.15 1.46 4.72 4.80 0.08 100 x 85 80 x 60 M8 / 5/16" 2.20 652 lbf (2900 N)
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Total (net)
US$176.75
In Stock: 10
In Stock
Quantity
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
Min Max Price
1 9 US$176.75
10 24 US$162.02
25 49 US$147.30
≥ 50 US$132.57
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information. Phone: 800-877-8351