Hide technical drawing
Part Options / Table
Version
P1 Plate size (100 mm x 85 mm)
P3 Plate size (140 mm x 110 mm)
Type
Show / Hide columns
Part Number
Nominal
Wheel Diameter
(Inch) D
Wheel
Diameter T2
Tread Width H
Total Height A x B
Top Plate Size a x b
Bolt Hole Spacing d
Bolt Size F
Offset
Load Capacity
in N
4
5
6
8
3.125
3.15
3.94
4.92
5.91
7.87
0.98
1.38
1.97
4.02
4.92
5.91
7.48
9.25
100 x 85
140 x 110
80 x 60
105 x 75 -80
M8 / 5/16"
M10 / 3/8"
1.42
1.50
1.57
2.36
2.56
427 lbf (1900 N)
764 lbf (3400 N)
80GMQ4 3.125 3.15 0.98 4.02 100 x 85 80 x 60 M8 / 5/16" 1.50 427 lbf (1900 N)
100GMQ4 4 3.94 1.38 4.92 100 x 85 80 x 60 M8 / 5/16" 1.42 427 lbf (1900 N)
125CMQ4 5 4.92 1.38 5.91 100 x 85 80 x 60 M8 / 5/16" 1.57 427 lbf (1900 N)
150GMQ4 6 5.91 1.97 7.48 140 x 110 105 x 75 -80 M10 / 3/8" 2.36 764 lbf (3400 N)
200GMQ4 8 7.87 1.97 9.25 140 x 110 105 x 75 -80 M10 / 3/8" 2.56 764 lbf (3400 N)
Filter combination produces no result.
Show / Hide columns
Metric
Nominal
Wheel Diameter
(Inch) D
Wheel
Diameter T2
Tread Width H
Total Height A x B
Top Plate Size a x b
Bolt Hole Spacing d
Bolt Size F
Offset
Load Capacity
in N
4
5
6
8
3.125
3.15
3.94
4.92
5.91
7.87
0.98
1.38
1.97
4.02
4.92
5.91
7.48
9.25
100 x 85
140 x 110
80 x 60
105 x 75 -80
M8 / 5/16"
M10 / 3/8"
1.42
1.50
1.57
2.36
2.56
427 lbf (1900 N)
764 lbf (3400 N)
3.125 3.15 0.98 4.02 100 x 85 80 x 60 M8 / 5/16" 1.50 427 lbf (1900 N)
4 3.94 1.38 4.92 100 x 85 80 x 60 M8 / 5/16" 1.42 427 lbf (1900 N)
5 4.92 1.38 5.91 100 x 85 80 x 60 M8 / 5/16" 1.57 427 lbf (1900 N)
6 5.91 1.97 7.48 140 x 110 105 x 75 -80 M10 / 3/8" 2.36 764 lbf (3400 N)
8 7.87 1.97 9.25 140 x 110 105 x 75 -80 M10 / 3/8" 2.56 764 lbf (3400 N)
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Call / Email for Delivery Time
Quantity
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
Min Max Price
1 24 US$61.76
25 49 US$56.62
50 99 US$51.47
≥ 100 US$46.32
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 3.329 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351