L-POW Noise Absorbing Swivel Casters Zinc plated steel, with Medium Duty Brackets

Type: R-FI-FK - Roller bearing with stop-fix brake, with thread guard

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Load capacity range 180- 200 kg.

Special construction of bracket results in extremely low swivel head play and long service length.
Cushion ring layer provides noise absorbtion (-10 decibel) and vibration-cushioning operational comfort.

High abrasion resistance. Low rolling resistance. Smooth running performance on even floors. Resistant to corrosion, shock and impact proof.

Specification

  • Bracket
    • Zinc plated steel stamping with plate mounting
    • Swivel bracket with double ball bearing in the reinforced swivel head
    • Swivel head sealed
    • Bolted wheel axle

  • Wheel
    • Color-natural white
    • High quality nylon tread

  • Wheel center
    • Color-red
    • High quality nylon
    • Inner cushion ring layer: Solid rubber

RoHS

On request

  • Stainless steel roller bearing
  • RI - Directional lock (retro fit) 1 x 360°
  • FP - With synthetic foot guard (5" wheel size only)
Hide technical drawing
 L-POW Zinc plated steel Noise Absorbing Swivel Casters, with Medium Duty Brackets sketch

Part Options / Table

Version

P1Plate size (100 mm x 85 mm)
P12Plate size (3 5/8" x 2 1/2")

Type

R-FKRoller bearing with thread guard
R-FI-FKRoller bearing with stop-fix brake, with thread guard
K-FKBall bearing with thread guard
K-FI-FKBall bearing with stop-fix brake, with thread guard
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Hole
Spacing
d
Bolt Size
F
Offset

Load Capacity
in N
43.941.575.123 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8_/_5/16"1.42382 lbf (1700 N)
54.921.576.103 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8_/_5/16"1.57382 lbf (1700 N)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Hole
Spacing
d
Bolt Size
F
Offset

Load Capacity
in N
43.941.384.92100 x 8580 x 60M8 / 5/16"1.42427 lbf (1900 N)
54.921.385.91100 x 8580 x 60M8 / 5/16"1.57427 lbf (1900 N)

Build & Price

D
Version


Type




D
Version


Type




Selected Part

Total (net)
US$68.09
In Stock: 4
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$68.09
5099US$62.41
100249US$56.74
≥ 250US$51.07
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.984 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

L-POW-100-P1-R-FKL-POW-100-P1-R-FI-FKL-POW-125-P1-R-FKL-POW-125-P1-R-FI-FKL-POW-100-P12-K-FKL-POW-100-P12-K-FI-FKL-POW-125-P12-K-FKL-POW-125-P12-K-FI-FK