LEX-POTH Swivel casters Stainless Steel, with Polyurethane Treaded Wheel, with Plate Mounting

 LEX-POTH Stainless Steel Swivel Caster with Polyurethane Treaded Wheel, with Plate Mounting Type: XR-FI - Stainless steel roller bearing with stop-fix brake
Type: XR-FI - Stainless steel roller bearing with stop-fix brake

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Load capacity 150 - 200 kg.
The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves.
The Wheel specifications are high operational comfort, low-noise operation, low rolling and swivelling resistance, good floor preservation, very high abrasion resistance, chemically bonded for an inseparable connection to the wheel rim.

Specification

  • Bracket
    • pressed high-quality, chromium-nickel stainless steel (Material No. 1.4301/AISI 304)
    • double ball bearing in the swivel head, swivel head seals
    • All parts incl. axle material are corrosion-resistant
    • Bolted wheel axle
    • Vibration-ground finished

  • Wheel
    • high-quality thermoplastic polyurethane
    • Hardness 94° Shore A
    • High quality nylon rim
    • Rim color-natural white, tread color-gray

RoHS

Hide technical drawing
 LEX-POTH Stainless Steel Swivel Caster with Polyurethane Treaded Wheel, with Plate Mounting sketch

Part Options / Table

Type

GPlain bearing
G-FIPlain bearing with stop-fix brake
XRStainless steel roller bearing
XR-FIStainless steel roller bearing with stop-fix brake
XKStainless steel ball bearing
XK-FIStainless steel ball bearing with stop-fix brake

Version

P3Plate size (140 mm x 110 mm)
P14Plate size (4 1/2" x 4")
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity
in N
6.005.911.777.484 1/2 x 43 5/8 x 2 5/8 / 3x3M10_/3/8"2.13652 lbf (2900 N)
8.007.871.979.254 1/2 x 43 5/8 x 2 5/8 / 3x3M10_/3/8"2.13652 lbf (2900 N)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity
in N
65.911.777.48140 x 110105 x 75-80M10 / 3/8"2.13652 lbf (2900 N)
87.871.979.25140 x 110105 x 75-80M10 / 3/8"2.13652 lbf (2900 N)

Build & Price

D
Version


Type






D
Version


Type






Selected Part

Total (net)
US$169.45
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$169.45
5099US$155.33
100249US$141.21
≥ 250US$127.09
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.

Please enter the code above.


CAD Download Tutorial
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
LEX-POTH-150-P3-GLEX-POTH-150-P3-G-FILEX-POTH-150-P3-XRLEX-POTH-150-P3-XR-FILEX-POTH-200-P3-GLEX-POTH-200-P3-G-FILEX-POTH-200-P3-XRLEX-POTH-200-P3-XR-FILEX-POTH-150-P14-XKLEX-POTH-150-P14-XK-FILEX-POTH-200-P14-XKLEX-POTH-200-P14-XK-FI