WN 22885.1 Medium Duty Casters Polyurethane Wheel Tread, Aluminum Wheel Core, Medium Version, Round Tread

Photo

WN 22885.1 Steel Medium Duty Casters, Polyurethane Wheel Tread, Aluminum Wheel Core, Medium Version, Round Tread Bracket type: L - Swivel bracket with mounting plate
Bracket type: L - Swivel bracket with mounting plate
WN 22885.1 Steel Medium Duty Casters, Polyurethane Wheel Tread, Aluminum Wheel Core, Medium Version, Round Tread Bracket type: L - Swivel bracket with mounting plate WN 22885.1 Steel Medium Duty Casters, Polyurethane Wheel Tread, Aluminum Wheel Core, Medium Version, Round Tread Bracket type: B - Rigid bracket WN 22885.1 Steel Medium Duty Casters, Polyurethane Wheel Tread, Aluminum Wheel Core, Medium Version, Round Tread Bracket type: LF - Swivel bracket with mounting plate, with wheel brake

Product description

Information

Medium duty casters WN 22885.1, merge the robustness of polyurethane with the lightness of aluminum. This adds the benefit of a softer tread for quiet operation and a heavy duty core for added capacity.
In addition, the round tread makes the wheel more ergonomic, meaning the wheel will go over cracks, bumps, extension cords, etc.
With a polyurethane tread fused to an aluminum core, these wheels deliver a resilient and featherweight solution.
These wheels are NSF listed.

Where used:

  • lndustrial applications where long service under heavy loads is needed
  • lndustrial applications where great floor protection / easy maneuverability is required
  • Heavy duty hospitality, pharmaceutical industry and medical equipment

Specification

Wheel tread
Full radius cast polyurethane (PUR)

  • Green
  • Hardness 95 Shore A

Wheel core
Aluminum


Bracket
SteelST welded construction

  • Zinc plated
  • Hardened double ball bearing in the swivel head (Type L / LF)
  • Grease fitting on raceway and axle

Operating temperature
-40 °F to 180 °F (-40 °C to 82 °C)


RoHS

On request

With total lock brake

Technical drawing

Hide technical drawing
WN 22885.1 Steel Medium Duty Casters, Polyurethane Wheel Tread, Aluminum Wheel Core, Medium Version, Round Tread sketch

Part Options / Table

Bearing type

PPrecision ball bearing

Bracket type

BRigid bracket
LSwivel bracket with mounting plate
LFSwivel bracket with mounting plate, with wheel brake

Coding

RMedium version, round tread
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Wheel Ø
in inch
d2

in inch
b

in inch
h

in inch
l1

in inch
l2

in inch
l3

in inch
m1

in inch
m2

in inch
m3

in inch
m4

in inch
r

in inch
Load capacity in lbf
43/825 5/84 1/241 3/82 5/8333 5/83.33800
53/826 1/24 1/241 9/162 5/8333 5/84.061100
63/827 1/24 1/241 13/162 5/8333 5/84.791250
83/829 1/24 1/242 1/42 5/8333 5/86.261250

Build & Price

Wheel diameter d1
Bearing type

Bracket type



Coding

Bracket material

Selected Part

Total US Dollars (net)
$66.22
In Stock: 16
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$66.22
5099$60.70
100249$55.19
≥ 250$49.67
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


CAD Download Tutorial
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

WN 22885.1-4-P-B-R-STWN 22885.1-4-P-L-R-STWN 22885.1-4-P-LF-R-STWN 22885.1-5-P-B-R-STWN 22885.1-5-P-L-R-STWN 22885.1-5-P-LF-R-STWN 22885.1-6-P-B-R-STWN 22885.1-6-P-L-R-STWN 22885.1-6-P-LF-R-STWN 22885.1-8-P-B-R-STWN 22885.1-8-P-L-R-STWN 22885.1-8-P-LF-R-ST
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.