NO.508F T-Slot Nuts Steel, with Spring

Photo

 NO.508F Steel T-Slot Nuts, with Spring

Product description

Information

The support spring of NO.508F T-slot nuts has the following advantages:

  • It always keeps the T-slot nut in a stable and ideal position for easy insertion of clamping studs and screws

  • No further dropping of T-slot nuts into slots, no searching for the threaded holes

  • By inserting the T-slot nuts, the slot is automatically cleared of debris

Specification

Body
Steel

  • Property class 10
  • Tempered

Spring
Stainless steel


RoHS

Technical drawing

3D
Hide technical drawing
 NO.508F Steel T-Slot Nuts, with Spring sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
T-slot widthd
Thread
aeh1h2kLength l
0.47M 8M 10-0.460.710.550.490.281.22
0.55M 8M 10M 120.540.870.630.530.311.30
0.63M 8M 10-0.620.980.710.610.351.65
0.71M 10M 16-0.701.100.790.690.391.69
0.87M 20--0.851.381.100.850.552.20

Build & Price

3D Product Configurator
T-slot width
Thread d

Selected Part

Total US Dollars (net)
$20.03
In Stock: 39
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$20.03
100249$18.36
250499$16.70
≥ 500$15.03
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.052 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.