NO.508R T-Slot Nuts Steel, without Thread

Photo

 NO.508R Steel T-Slot Nuts, without Thread

Product description

Information

NO.508R T-slot nuts can be drilled and tapped economically with non-standard threads.

To heat treat to property class 10.9 i.e. HRC 21 - 28, heat material to 1616 °F (880 °C) for 45 minutes, quench in oil at 167 °F (75 °C) and temper at 1022 °F (550 °C) for 2 hours.

Specification

Tempered steel 0.35 - 0.45 % C


RoHS

Technical drawing

3D
Hide technical drawing
 NO.508R Steel T-Slot Nuts, without Thread sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
T-slot widthaehk
0.240.220.390.310.16
0.310.300.510.390.24
0.390.380.590.470.24
0.470.460.710.550.28
0.550.540.870.630.31
0.630.620.980.710.35
0.710.701.100.790.39
0.790.781.260.940.47
0.870.851.381.100.55
0.940.931.571.260.63
1.101.091.731.420.71
1.261.251.971.570.79
1.421.402.131.730.87
1.651.642.562.051.02
1.891.872.952.361.18
2.132.113.352.761.34

Build & Price

3D Product Configurator
T-slot width

Selected Part

Total US Dollars (net)
$2.53
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$2.53
100249$2.32
250499$2.11
≥ 500$1.90
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.008 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.