MB Bearing Lock Washers Spring Steel, for KM Bearing Lock Nuts

Photo

 MB Spring Steel Bearing Lock Washers, for KM Bearing Lock Nuts

Product description

Information

Bearing lock washers MB according to DIN 5406 are mainly utilized with KM (DIN 981) bearing lock nuts to secure bearings onto a shaft.

Specification

  • Spring steel, plain finish

RoHS

On request

Additional sizes

Technical drawing

Hide technical drawing
 MB Spring Steel Bearing Lock Washers, for KM Bearing Lock Nuts sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Sized1d2d3b1b2stSuitable for
bearing lock nut
00.390.830.530.120.120.040.33KM-0
10.470.980.670.120.120.040.41KM-1
20.591.100.830.160.160.040.53KM-2
30.671.260.940.160.160.040.61KM-3
40.791.421.020.160.160.040.73KM-4
50.981.651.260.200.200.050.91KM-5
61.181.931.500.200.200.051.08KM-6
71.382.241.730.240.200.051.28KM-7
81.572.441.970.240.240.051.48KM-8
91.772.722.200.240.240.051.67KM-9
101.972.912.400.240.240.051.87KM-10

Build & Price

Size

Selected Part

Total US Dollars (net)
$0.99
In Stock: 51
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$0.99
5099$0.91
100249$0.83
≥ 250$0.74
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.004 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


CAD Download Tutorial
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

MB-0MB-1MB-2MB-3MB-4MB-5MB-6MB-7MB-8MB-9MB-10

This could also be interesting...