Part Options / Table
Show / Hide columns
Part Number Size d1 d2 d3 b1 b2 s t Suitable for
bearing lock nut
0
1
2
3
4
5
6
7
8
9
10
0.39
0.47
0.59
0.67
0.79
0.98
1.18
1.38
1.57
1.77
1.97
0.83
0.98
1.10
1.26
1.42
1.65
1.93
2.24
2.44
2.72
2.91
0.53
0.67
0.83
0.94
1.02
1.26
1.50
1.73
1.97
2.20
2.40
0.12
0.16
0.20
0.24
0.12
0.16
0.20
0.24
0.04
0.05
0.33
0.41
0.53
0.61
0.73
0.91
1.08
1.28
1.48
1.67
1.87
KM-0
KM-1
KM-2
KM-3
KM-4
KM-5
KM-6
KM-7
KM-8
KM-9
KM-10
MB-0 0 0.39 0.83 0.53 0.12 0.12 0.04 0.33 KM-0
MB-1 1 0.47 0.98 0.67 0.12 0.12 0.04 0.41 KM-1
MB-2 2 0.59 1.10 0.83 0.16 0.16 0.04 0.53 KM-2
MB-3 3 0.67 1.26 0.94 0.16 0.16 0.04 0.61 KM-3
MB-4 4 0.79 1.42 1.02 0.16 0.16 0.04 0.73 KM-4
MB-5 5 0.98 1.65 1.26 0.20 0.20 0.05 0.91 KM-5
MB-6 6 1.18 1.93 1.50 0.20 0.20 0.05 1.08 KM-6
MB-7 7 1.38 2.24 1.73 0.24 0.20 0.05 1.28 KM-7
MB-8 8 1.57 2.44 1.97 0.24 0.24 0.05 1.48 KM-8
MB-9 9 1.77 2.72 2.20 0.24 0.24 0.05 1.67 KM-9
MB-10 10 1.97 2.91 2.40 0.24 0.24 0.05 1.87 KM-10
Filter combination produces no result.
Show / Hide columns
Metric
Size d1 d2 d3 b1 b2 s t Suitable for
bearing lock nut
0
1
2
3
4
5
6
7
8
9
10
0.39
0.47
0.59
0.67
0.79
0.98
1.18
1.38
1.57
1.77
1.97
0.83
0.98
1.10
1.26
1.42
1.65
1.93
2.24
2.44
2.72
2.91
0.53
0.67
0.83
0.94
1.02
1.26
1.50
1.73
1.97
2.20
2.40
0.12
0.16
0.20
0.24
0.12
0.16
0.20
0.24
0.04
0.05
0.33
0.41
0.53
0.61
0.73
0.91
1.08
1.28
1.48
1.67
1.87
KM-0
KM-1
KM-2
KM-3
KM-4
KM-5
KM-6
KM-7
KM-8
KM-9
KM-10
0 0.39 0.83 0.53 0.12 0.12 0.04 0.33 KM-0
1 0.47 0.98 0.67 0.12 0.12 0.04 0.41 KM-1
2 0.59 1.10 0.83 0.16 0.16 0.04 0.53 KM-2
3 0.67 1.26 0.94 0.16 0.16 0.04 0.61 KM-3
4 0.79 1.42 1.02 0.16 0.16 0.04 0.73 KM-4
5 0.98 1.65 1.26 0.20 0.20 0.05 0.91 KM-5
6 1.18 1.93 1.50 0.20 0.20 0.05 1.08 KM-6
7 1.38 2.24 1.73 0.24 0.20 0.05 1.28 KM-7
8 1.57 2.44 1.97 0.24 0.24 0.05 1.48 KM-8
9 1.77 2.72 2.20 0.24 0.24 0.05 1.67 KM-9
10 1.97 2.91 2.40 0.24 0.24 0.05 1.87 KM-10
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Total US Dollars (net)
$1.23
In Stock: 128
In Stock
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 49 $1.23
50 99 $1.13
100 249 $1.03
≥ 250 $0.93
Prop 65: Not compliant
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS (R estriction o f (the use of certain) h azardous s ubstances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information. Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.