Part Options / Table
Type
B With light duty pad
C With medium duty pad
D With heavy duty pad
Show / Hide columns
Part Number B - With light duty pad Part Number C - With medium duty pad Part Number D - With heavy duty pad d1 d2
Thread l1 d3 l2 l3 l4 A/F Max. load
Light
duty
Medium
duty
Heavy
duty Natural frequency in Hz
Light
duty
Medium
duty
Heavy
duty
1.25
1.88
2.50
3.00
4.00
6.00
M 10
M 12
M 16
M 20
M 24
M 30
2.00
3.50
4.00
1.102
1.713
2.342
2.677
3.779
5.709
1.50
1.75
1.88
2.13
2.50
2.88
0.708
0.750
0.787
0.846
0.866
0.177
0.625
0.750
0.845
1.063
1.375
1.875
50.00 lbf (222.41 N)
120 lbf (533.78 N)
220 lbf (978.6 N)
325 lbf (1445.67 N)
590 lbf (2624.45 N)
1350 lbf (6005.09 N)
100.00 lbf (444.82 N)
240 lbf (1067.57 N)
440 lbf (1957.21 N)
650 lbf (2891.34 N)
1180 lbf (5248.9 N)
2710 lbf (12054.68 N)
995 lbf (4425.98 N)
2400 lbf (10675.73 N)
4400 lbf (19572.17 N)
6500 lbf (28913.44 N)
11800 lbf (52489.01 N)
27100 lbf (120546.8 N)
13
14
13.5
13
15
16
13.5
11
13
14
11.5
12.5
10N51AVL/LT 10N51AVL/MD 10N51AVL/HVY 1.25 M 10 2.00 1.102 1.50 0.708 0.177 0.625 50.00 lbf (222.41 N) 100.00 lbf (444.82 N) 995 lbf (4425.98 N) 14 16 14
12N51AVL/LT 12N51AVL/MD 12N51AVL/HVY 1.88 M 12 2.00 1.713 1.75 0.787 0.177 0.750 120 lbf (533.78 N) 240 lbf (1067.57 N) 2400 lbf (10675.73 N) 14 16 13
16N51AVL/LT 16N51AVL/MD 16N51AVL/HVY 2.50 M 16 2.00 2.342 1.88 0.846 0.177 0.845 220 lbf (978.6 N) 440 lbf (1957.21 N) 4400 lbf (19572.17 N) 13.5 15 12.5
20N51AVL/LT 20N51AVL/MD 20N51AVL/HVY 3.00 M 20 2.00 2.677 2.13 0.866 0.177 1.063 325 lbf (1445.67 N) 650 lbf (2891.34 N) 6500 lbf (28913.44 N) 13.5 15 12.5
24N90AVL/LT 24N90AVL/MD 24N90AVL/HVY 4.00 M 24 3.50 3.779 2.50 0.866 0.177 1.375 590 lbf (2624.45 N) 1180 lbf (5248.9 N) 11800 lbf (52489.01 N) 13 13.5 11.5
30N102AVL/LT 30N102AVL/MD 30N102AVL/HVY 6.00 M 30 4.00 5.709 2.88 0.750 0.177 1.875 1350 lbf (6005.09 N) 2710 lbf (12054.68 N) 27100 lbf (120546.8 N) 13 13 11
Filter combination produces no result.
Show / Hide columns
Metric
d1 d2
Thread l1 d3 l2 l3 l4 A/F Max. load
Light
duty
Medium
duty
Heavy
duty Natural frequency in Hz
Light
duty
Medium
duty
Heavy
duty
1.25
1.88
2.50
3.00
4.00
6.00
M 10
M 12
M 16
M 20
M 24
M 30
2.00
3.50
4.00
1.102
1.713
2.342
2.677
3.779
5.709
1.50
1.75
1.88
2.13
2.50
2.88
0.708
0.750
0.787
0.846
0.866
0.177
0.625
0.750
0.845
1.063
1.375
1.875
50.00 lbf (222.41 N)
120 lbf (533.78 N)
220 lbf (978.6 N)
325 lbf (1445.67 N)
590 lbf (2624.45 N)
1350 lbf (6005.09 N)
100.00 lbf (444.82 N)
240 lbf (1067.57 N)
440 lbf (1957.21 N)
650 lbf (2891.34 N)
1180 lbf (5248.9 N)
2710 lbf (12054.68 N)
995 lbf (4425.98 N)
2400 lbf (10675.73 N)
4400 lbf (19572.17 N)
6500 lbf (28913.44 N)
11800 lbf (52489.01 N)
27100 lbf (120546.8 N)
13
14
13.5
13
15
16
13.5
11
13
14
11.5
12.5
1.25 M 10 2.00 1.102 1.50 0.708 0.177 0.625 50.00 lbf (222.41 N) 100.00 lbf (444.82 N) 995 lbf (4425.98 N) 14 16 14
1.88 M 12 2.00 1.713 1.75 0.787 0.177 0.750 120 lbf (533.78 N) 240 lbf (1067.57 N) 2400 lbf (10675.73 N) 14 16 13
2.50 M 16 2.00 2.342 1.88 0.846 0.177 0.845 220 lbf (978.6 N) 440 lbf (1957.21 N) 4400 lbf (19572.17 N) 13.5 15 12.5
3.00 M 20 2.00 2.677 2.13 0.866 0.177 1.063 325 lbf (1445.67 N) 650 lbf (2891.34 N) 6500 lbf (28913.44 N) 13.5 15 12.5
4.00 M 24 3.50 3.779 2.50 0.866 0.177 1.375 590 lbf (2624.45 N) 1180 lbf (5248.9 N) 11800 lbf (52489.01 N) 13 13.5 11.5
6.00 M 30 4.00 5.709 2.88 0.750 0.177 1.875 1350 lbf (6005.09 N) 2710 lbf (12054.68 N) 27100 lbf (120546.8 N) 13 13 11
Filter combination produces no result.
Build & Price
3D Product Configurator
Base diameter d1
Thread d2
Stud length l1
Type
Base diameter d1
Thread d2
Stud length l1
Type
Selected Part
Part Number
Total US Dollars (net)
$28.03
In Stock: 134
In Stock
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 49 $28.03
50 99 $25.70
100 249 $23.36
≥ 250 $21.02
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information. Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.
CAD Download
CAD data
Other Data Formats
- Select CAD data format -
PART2cad Creo Elements/Direct Modeling (
PART2cad Inventor
PART2cad Solid Edge
PART2cad SolidWorks
PART2cad Unigraphics NX
glTF (GLB)
USDZ
3D Studio MAX
AutoCAD >=V14
Catia (Macro)>=V5
Catia >=V5
Catia IUA V4
Creo Elements/Direct Modeling >=17.0
Creo Parametric 5
Creo Parametric 6
Creo Parametric 7
Creo Parametric 8
DWG AUTOCAD VERSION 2004 - 2006
DWG AUTOCAD VERSION 2007 - 2009
DWG AUTOCAD VERSION 2010 - 2012
DWG AUTOCAD VERSION 2013
IGES
Inventor 2020
Inventor 2021
Inventor 2022
Inventor 2023
Inventor 2024
Mechanical Desktop >=V5
NX >=12
One Space Modeling >=2007
Parasolid Binary V15
Parasolid Text V15
PDF 3D 7.01
PDF Datasheet
SAT 7.0
Solid Edge 2019
Solid Edge 2020
Solid Edge 2021
Solid Edge 2022
Solid Edge 2023
SolidWorks (Macro) >=2001+
SolidWorks >=2015
STEP AP203
STEP AP214
STL
Trimble Sketchup
BMP (2D View)
DWG AUTOCAD VERSION 2007 - 2009
DWG AUTOCAD VERSION 2010 - 2012
DWG AUTOCAD VERSION 2013
DXF AUTOCAD VERSION >= 2013
DXF AUTOCAD VERSION 2004 - 2006
DXF AUTOCAD VERSION 2010 - 2012
SVG
TIFF (2D View)
CAD Download Tutorial
VIDEO
About CAD Downloads