GN 284 Swivel Clamp Connector Joints Aluminum

GN 284 Aluminum Swivel Clamp Connector Joints Type: T - Adjustment with 15° division (serration)
Finish: BL - Plain finish, Matte shot-blasted finish
Type: T - Adjustment with 15° division (serration)
Finish: BL - Plain finish, Matte shot-blasted finish

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Swivel clamp connector joints GN 284 are an assembly of swivel clamp connectors GN 274 and GN 276.

For type S with stepless adjustment, swivel clamp connectors with centering step are used. Within the identical swivel width “b”, all bores „d1 / d2" can be combined as required.

The clamping bores are mechanically machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462.

At the screw locations z1, the socket cap screws reduce the bore cross-section for clamping.

For clamping without tools, the socket cap screws can be replaced by the adjustable levers GN 911 listed in the table as accessories.

Specification

Body
Aluminum

  • Powder coated
    Black, RAL 9005, textured finishSWSW
  • Plain finish, Matte shot-blasted finishBLBL

Socket cap screws DIN 912
Stainless steel AISI 304


Hex nuts DIN 985
Stainless steel AISI 304
Self-locking via polyamide ring


RoHS

Accessory

Adjustable Levers GN 911

Hide technical drawing
GN 284 Aluminum Swivel Clamp Connector Joints sketch

Part Options / Table

Type

SStepless adjustment
TAdjustment with 15° division (serration)

Identification no.

2With 3 stainless steel socket cap screws DIN 912
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Bore
d2
Bore
b
Swivel width
k1k2l1l2m1m2z1
Screw
locations for
screw size
z2
Screw
location for
screw size
Accessory
Recom. lever
GN 911 for
 z1
l3


for z2
l3
B 20B 201.571.671.575.792.051.692.83M8-25M8-30--2.48
B 25B 251.571.671.575.792.051.692.83M8-25M8-302.483.072.48
B 30B 301.571.671.575.792.051.692.83M8-25M8-302.483.072.48
B 40B 402.562.912.569.063.052.764.53M10-50M10-55--3.07
B 42B 422.562.912.569.063.052.764.53M10-50M10-55--3.07
B 45B 452.562.912.569.063.052.764.53M10-50M10-553.073.623.07
B 48B 482.562.912.569.063.052.764.53M10-50M10-553.073.623.07
B 50B 502.562.912.569.063.052.764.53M10-50M10-553.073.623.07

Build & Price

Bore d1
Bore d2
Type


Identification no.

Finish
BL
SW
Bore d1
Bore d2
Type


Identification no.

Finish
BL
SW

Selected Part

Total (net)
US$55.32
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$55.32
1024US$50.71
2549US$46.10
≥ 50US$41.49
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.903 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 284-B20-B20-S-2-SWGN 284-B20-B20-T-2-SWGN 284-B20-B20-S-2-BLGN 284-B20-B20-T-2-BLGN 284-B20-B25-S-2-SWGN 284-B20-B25-T-2-SWGN 284-B20-B25-S-2-BLGN 284-B20-B25-T-2-BLGN 284-B20-B30-S-2-SWGN 284-B20-B30-T-2-SWGN 284-B20-B30-S-2-BLGN 284-B20-B30-T-2-BLGN 284-B25-B20-S-2-SWGN 284-B25-B20-T-2-SWGN 284-B25-B20-S-2-BLGN 284-B25-B20-T-2-BLGN 284-B25-B25-S-2-SWGN 284-B25-B25-T-2-SWGN 284-B25-B25-S-2-BLGN 284-B25-B25-T-2-BLGN 284-B25-B30-S-2-SWGN 284-B25-B30-T-2-SWGN 284-B25-B30-S-2-BLGN 284-B25-B30-T-2-BLGN 284-B30-B20-S-2-SWGN 284-B30-B20-T-2-SWGN 284-B30-B20-S-2-BLGN 284-B30-B20-T-2-BLGN 284-B30-B25-S-2-SWGN 284-B30-B25-T-2-SWGN 284-B30-B25-S-2-BLGN 284-B30-B25-T-2-BLGN 284-B30-B30-S-2-SWGN 284-B30-B30-T-2-SWGN 284-B30-B30-S-2-BLGN 284-B30-B30-T-2-BLGN 284-B40-B40-S-2-SWGN 284-B40-B40-T-2-SWGN 284-B40-B40-S-2-BLGN 284-B40-B40-T-2-BLGN 284-B40-B42-S-2-SWGN 284-B40-B42-T-2-SWGN 284-B40-B42-S-2-BLGN 284-B40-B42-T-2-BLGN 284-B40-B45-S-2-SWGN 284-B40-B45-T-2-SWGN 284-B40-B45-S-2-BLGN 284-B40-B45-T-2-BLGN 284-B40-B48-S-2-SWGN 284-B40-B48-T-2-SWGN 284-B40-B48-S-2-BLGN 284-B40-B48-T-2-BLGN 284-B40-B50-S-2-SWGN 284-B40-B50-T-2-SWGN 284-B40-B50-S-2-BLGN 284-B40-B50-T-2-BLGN 284-B42-B40-S-2-SWGN 284-B42-B40-T-2-SWGN 284-B42-B40-S-2-BLGN 284-B42-B40-T-2-BLGN 284-B42-B42-S-2-SWGN 284-B42-B42-T-2-SWGN 284-B42-B42-S-2-BLGN 284-B42-B42-T-2-BLGN 284-B42-B45-S-2-SWGN 284-B42-B45-T-2-SWGN 284-B42-B45-S-2-BLGN 284-B42-B45-T-2-BLGN 284-B42-B48-S-2-SWGN 284-B42-B48-T-2-SWGN 284-B42-B48-S-2-BLGN 284-B42-B48-T-2-BLGN 284-B42-B50-S-2-SWGN 284-B42-B50-T-2-SWGN 284-B42-B50-S-2-BLGN 284-B42-B50-T-2-BLGN 284-B45-B40-S-2-SWGN 284-B45-B40-T-2-SWGN 284-B45-B40-S-2-BLGN 284-B45-B40-T-2-BLGN 284-B45-B42-S-2-SWGN 284-B45-B42-T-2-SWGN 284-B45-B42-S-2-BLGN 284-B45-B42-T-2-BLGN 284-B45-B45-S-2-SWGN 284-B45-B45-T-2-SWGN 284-B45-B45-S-2-BLGN 284-B45-B45-T-2-BLGN 284-B45-B48-S-2-SWGN 284-B45-B48-T-2-SWGN 284-B45-B48-S-2-BLGN 284-B45-B48-T-2-BLGN 284-B45-B50-S-2-SWGN 284-B45-B50-T-2-SWGN 284-B45-B50-S-2-BLGN 284-B45-B50-T-2-BLGN 284-B48-B40-S-2-SWGN 284-B48-B40-T-2-SWGN 284-B48-B40-S-2-BLGN 284-B48-B40-T-2-BLGN 284-B48-B42-S-2-SWGN 284-B48-B42-T-2-SWGN 284-B48-B42-S-2-BLGN 284-B48-B42-T-2-BLGN 284-B48-B45-S-2-SWGN 284-B48-B45-T-2-SWGN 284-B48-B45-S-2-BLGN 284-B48-B45-T-2-BLGN 284-B48-B48-S-2-SWGN 284-B48-B48-T-2-SWGN 284-B48-B48-S-2-BLGN 284-B48-B48-T-2-BLGN 284-B48-B50-S-2-SWGN 284-B48-B50-T-2-SWGN 284-B48-B50-S-2-BLGN 284-B48-B50-T-2-BLGN 284-B50-B40-S-2-SWGN 284-B50-B40-T-2-SWGN 284-B50-B40-S-2-BLGN 284-B50-B40-T-2-BLGN 284-B50-B42-S-2-SWGN 284-B50-B42-T-2-SWGN 284-B50-B42-S-2-BLGN 284-B50-B42-T-2-BLGN 284-B50-B45-S-2-SWGN 284-B50-B45-T-2-SWGN 284-B50-B45-S-2-BLGN 284-B50-B45-T-2-BLGN 284-B50-B48-S-2-SWGN 284-B50-B48-T-2-SWGN 284-B50-B48-S-2-BLGN 284-B50-B48-T-2-BLGN 284-B50-B50-S-2-SWGN 284-B50-B50-T-2-SWGN 284-B50-B50-S-2-BLGN 284-B50-B50-T-2-BL

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.