GN 2498 Wipers Plastic, for Cam Roller Linear Guide Rails GN 2492

GN 2498 Plastic Wipers, for Cam Roller Linear Guide Rails GN 2492

Product description

Wipers GN 2498 protect against dirt deposits in cam roller linear guide rails GN 2492 and cam rollers GN 2496.

The wipers are provided as a replacement part for cam roller carriage GN 2494 to allow easy exchange in case of wear. Alternatively, they can be used on custom-built cam roller carriages. Only the rectangular cutout designated for fastening them to the cam roller carriage has to be taken into account.

The material can also be used in special environments that can be found, for example, in the pharmaceutical and food processing industries.

The wipers can be manually pushed onto the provided retaining tabs on the cam roller carriages and prepositioned. When inserting the carriage into the guide rail, check the position and adjust if necessary. The wipers will automatically assume proper alignment during operation.

Specification

Wipers
Polyurethane (TPU)
Blue, FDA compliant


Operating temperature -4 °F to 212 °F
(-20 °C to 100 °C)


RoHS

Hide technical drawing
GN 2498 Plastic Wipers, for Cam Roller Linear Guide Rails GN 2492 sketch

Part Options / Table

Type

KCompact design

Coding

XFor fixed bearing guide rail
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
h1
Rails
GN 2492
bh2l1l2
1.180.310.390.310.12
1.770.490.790.430.16

Build & Price

Height h1
Type

Coding

Height h1
Type

Coding

Selected Part

Total (net)
US$21.34
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$21.34
1024US$19.56
2549US$17.79
≥ 50US$16.01
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.022 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.