EN 163.9 Base Plate Connector Clamps Plastic

Photo

EN 163.9 Plastic Base Plate Connector Clamps Color: VDB - Blue, RAL 5005, matte finish
Original design
code: TCC-AB / TCC-AB-VD
Color: VDB - Blue, RAL 5005, matte finish
EN 163.9 Plastic Base Plate Connector Clamps Color: VDB - Blue, RAL 5005, matte finish EN 163.9 Plastic Base Plate Connector Clamps Color: GR - Gray, RAL 7040, matte finish EN 163.9 Plastic Base Plate Connector Clamps Color: SW - Black, RAL 9005, matte finish
FDA

FDA

The FOOD AND DRUG ADMINISTRATION is a federal agency of the United States Department of Health and Human Services, one of the United States’ executive departments. The FDA is responsible for many things including food safety. The FDA has a positive list of substances that are allowed to come into contact with foods and beverages.

Product description

Information

The clamping bore axis of the base plate connector clamps EN 163.9 is perpendicular to the surface of the flange. It holds typical construction tubes with full surface contact over the entire cross-section of the bore.

At the screw location z, the socket cap screw reduces the bore cross-section for clamping. Adapter bushings EN 290 can be used to reduce the bore cross-sections to a smaller diameter.

For clamping without tools, the socket cap screw can be replaced by one of the adjustable levers GN 911.9 listed in the table as accessories.

The plastic used in version VDB is made from blue, visually detectable and FDA compliant plastic granulate as per FDA CFR.21 and EU 10/2011.

Specification

Body
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 212 °F (100 °C)
  • Black, RAL 9005, matte finishSWSW
  • Gray, RAL 7040, matte finishGRGR
  • Blue, RAL 5005, matte finishVDBVDB
    FDA compliant plastic granulate
    Visually detectable

Socket cap screw DIN 912
Stainless steel AISI 304


Hex nut DIN 985

  • Stainless steel AISI 304
  • Self-locking with polyamide ring

RoHS

Accessory

Adapter Bushings EN 290
Adjustable Levers GN 911.9

Technical drawing

3D
Hide technical drawing
EN 163.9 Plastic Base Plate Connector Clamps sketch

Part Options / Table

Identification no.

2With stainless steel socket cap screw DIN 912
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Bore
k
Clamping length
d2l1l2tx1x2y1y2z
Screw location for
screw size
Accessory
Recom. lever
GN 911.9 for z

l3
B 181.340.211.441.020.201.771.181.771.18M6-181.732.48
B 301.970.262.111.650.312.361.572.361.57M8-252.483.07

Build & Price

3D Product Configurator
Bore d1
Clamping length k
Identification no.

Color
GR
SW
VDB

Selected Part

Total US Dollars (net)
$10.81
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$10.81
799$10.41
100249$9.83
≥ 250$8.84
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.057 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.