EN 192.9 T-Angle Connector Clamps Plastic

Photo

EN 192.9 Plastic T-Angle Connector Clamps Color: V - Blue, RAL 5005, matte finish
Original design
code: TCC-TS / TCC-TS-VD
Color: V - Blue, RAL 5005, matte finish
EN 192.9 Plastic T-Angle Connector Clamps Color: V - Blue, RAL 5005, matte finish EN 192.9 Plastic T-Angle Connector Clamps Color: G - Gray, RAL 7040, matte finish EN 192.9 Plastic T-Angle Connector Clamps Color: S - Black, RAL 9005, matte finish
FDA

FDA

The FOOD AND DRUG ADMINISTRATION is a federal agency of the United States Department of Health and Human Services, one of the United States’ executive departments. The FDA is responsible for many things including food safety. The FDA has a positive list of substances that are allowed to come into contact with foods and beverages.

Product description

Information

The clamping bores axes of the T-angle connector clamps EN 192.9 lie in the same plane, arranged in a T-shape. They hold typical construction tubes with full surface contact over the entire cross-section of the bore.

At the screw locations z, the socket cap screws reduce the bore cross-section for clamping. Adapter bushings EN 290 can be used to reduce the bore cross-sections to a smaller diameter.

For clamping without tools, the socket cap screws can be replaced by the adjustable levers GN 911.9 listed in the table as accessories.

The plastic used in version V is made from blue, visually detectable and FDA compliant plastic granulate as per FDA CFR.21 and EU 10/2011.

Specification

Body
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 212 °F (100 °C)
  • Black, RAL 9005, matte finishSS
  • Gray, RAL 7040, matte finishGG
  • Blue, RAL 5005, matte finishVV
    FDA compliant plastic granulate
    Visually detectable

Socket cap screws DIN 912
Stainless steel AISI 304


Hex nuts DIN 985

  • Stainless steel AISI 304
  • Self-locking with polyamide ring

RoHS

Accessory

Adapter Bushings EN 290
Adjustable Levers GN 911.9

Technical drawing

3D
Hide technical drawing
EN 192.9 Plastic T-Angle Connector Clamps sketch

Part Options / Table

Identification no.

2With 2 stainless steel socket cap screws DIN 912
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Bore
d2
Bore
k1
Clamping length
k2
Clamping length
l1l2l3mz
Screw locations for
screw size
Accessory
Recommended levers
GN 911.9 for z

l4
B 18B 181.141.202.561.341.141.71M6-181.732.48
B 30B 301.731.793.782.091.732.54M8-252.483.07

Build & Price

3D Product Configurator
Bore d1
Bore d2
Clamping length k1
Identification no.

Color
G
S
V

Selected Part

Total US Dollars (net)
$12.22
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$12.22
799$11.77
100249$11.11
≥ 250$9.99
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.092 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.