GN 722.4 Indexing Plungers Steel, Non Lock-Out, Weldable, with Pull Ring

Photo

GN 722.4 Steel Indexing Plungers, Non Lock-Out, Weldable, with Pull Ring Type: RU - Round, with pull ring, unassembled
Type: RU - Round, with pull ring, unassembled
GN 722.4 Steel Indexing Plungers, Non Lock-Out, Weldable, with Pull Ring Type: RU - Round, with pull ring, unassembled GN 722.4 Steel Indexing Plungers, Non Lock-Out, Weldable, with Pull Ring Type: A - Square, with pull ring, fixed GN 722.4 Steel Indexing Plungers, Non Lock-Out, Weldable, with Pull Ring Type: AU - Square, with pull ring, unassembled GN 722.4 Steel Indexing Plungers, Non Lock-Out, Weldable, with Pull Ring Type: R - Round, with pull ring, fixed

Product description

Information

With indexing plungers GN 722.4 , the plunger pin is actuated via the pull ring. This is done either manually, with a cable or by means of an extended pull rod with hook. The ST version is designed for applications in steel construction.

The dimensional tolerances between plunger pin and guide are selected so that the functional reliability is guaranteed even after welding, applying a corrosion protection layer, or in case of contamination.

The unassembled types AU / RU are recommended to avoid changing the microstructure of the spring and plunger during the welding process. After welding, the indexing plunger is then assembled.

Specification

Guide
Steel precision castingST

  • Weldable
  • Blackened finish

Pull ring
Steel precision casting
Zinc plated, blue passivated finish


Latch pin
Steel, zinc plated, blue passivated finish


Set screw DIN 915
Steel, zinc plated


Spring
Stainless steel AISI 316Ti


RoHS

Technical drawing

3D
Hide technical drawing
GN 722.4 Steel Indexing Plungers, Non Lock-Out, Weldable, with Pull Ring sketch

Part Options / Table

Type

ASquare, with pull ring, fixed
AUSquare, with pull ring, unassembled
RRound, with pull ring, fixed
RURound, with pull ring, unassembled
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Type A / AU
Pin -0.002 / -0.01
Bore +0.004 / +0.012
d1
Type R / RU
Pin -0.002 / -0.01
Bore +0.008/+0.016
d2
Type R / RU
s
Type A / AU
d3d4l1 ≈l2l3l4A/F
in mm
Spring load ≈
Initial

End
0.3150.3150.7870.7871.420.282.760.551.382.0523.15 lbf (14 N)7.87 lbf (35 N)
0.3940.3940.7870.7871.420.282.760.551.382.0523.15 lbf (14 N)7.87 lbf (35 N)
0.4720.4720.7870.7871.420.282.760.551.382.0523.15 lbf (14 N)7.87 lbf (35 N)
0.5510.5510.7870.7871.420.282.760.551.382.0523.15 lbf (14 N)7.87 lbf (35 N)
0.6300.6301.1811.1811.970.393.940.792.133.072.54.95 lbf (22 N)15.74 lbf (70 N)
0.7870.7871.1811.1811.970.393.940.792.133.072.54.95 lbf (22 N)15.74 lbf (70 N)

Build & Price

3D Product Configurator
Pin diameter d1
Square s (Type A / AU)
Diameter d2 (Type R / RU)
Type




Material

Selected Part

Total US Dollars (net)
$22.93
In Stock: 19
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$22.93
5099$21.02
100249$19.11
≥ 250$17.20
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.292 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 722.4-8-20-A-STGN 722.4-8-20-AU-STGN 722.4-8-20-R-STGN 722.4-8-20-RU-STGN 722.4-10-20-A-STGN 722.4-10-20-AU-STGN 722.4-10-20-R-STGN 722.4-10-20-RU-STGN 722.4-12-20-A-STGN 722.4-12-20-AU-STGN 722.4-12-20-R-STGN 722.4-12-20-RU-STGN 722.4-14-20-A-STGN 722.4-14-20-AU-STGN 722.4-14-20-R-STGN 722.4-14-20-RU-STGN 722.4-16-30-A-STGN 722.4-16-30-AU-STGN 722.4-16-30-R-STGN 722.4-16-30-RU-STGN 722.4-20-30-A-STGN 722.4-20-30-AU-STGN 722.4-20-30-R-STGN 722.4-20-30-RU-ST

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.