EN 519 Cylindrical Handles Phenolic Plastic, with Molded-In Thread

Photo

EN 519 Phenolic Plastic Cylindrical Handles, with Molded-In Thread
ELESA original design
code: I.280

Product description

Information

When using cylindrical handles EN 519, the threaded portion of the shaft must be long enough so it seats completely in the handle otherwise, the plastic itself could fail under excessive stress.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Plastic
Duroplast (Phenolic PF)

  • Temperature resistant up to 230 °F (110 °C)
  • Black, shiny finish
  • Molded-in thread

RoHS

Technical drawing

3D
Hide technical drawing
EN 519 Phenolic Plastic Cylindrical Handles, with Molded-In Thread sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2d3l1l2
min.
l3  ±0.02
0.711/4 x 200.591.570.980.14
0.835/16 x 180.671.971.380.30
0.913/8 x 160.752.561.570.30
1.023/8 x 160.833.152.170.28
1.101/2 x 130.873.542.280.31
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3l1l2
min.
l3  ±0.02
0.55M 50.431.100.470.06
0.71M 60.591.570.980.14
0.71M 80.591.570.980.14
0.83M 60.671.970.980.14
0.83M 80.671.971.380.30
0.91M 80.752.561.180.30
0.91M 100.752.561.570.30
1.02M 80.833.151.770.28
1.02M 100.833.152.170.28
1.02M 120.833.152.170.39
1.10M 80.873.541.770.28
1.10M 100.873.542.170.28
1.10M 120.873.542.280.31
1.14M 120.914.572.280.31
1.22M 120.984.022.280.31

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2

Inch


Metric


Selected Part

Total US Dollars (net)
$3.01
In Stock: 8
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$3.01
10249$2.90
250499$2.74
≥ 500$2.47
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.026 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.