EN 628.5 Bridge Handles Plastic, with Pneumatic Switching Function, Ergostyle®

Photo

EN 628.5 Plastic Bridge Handles, with Pneumatic Switching Function, Ergostyle®
Original design
code: EBR-PN
ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

Bridge handles EN 628.5 are equipped with a 3/2 way valve or a 5/2 way valve for controlling pneumatic circuits, and are operated by a button with a spring-loaded reset (monostable).

The valve can be quickly and easily installed and connected from the rear. The pneumatic connections with quick couplings are intended for hoses with an external diameter of 4 mm.

Vents 3 and 5 do not have a separate connection. They are elegantly integrated into the button in the handle. The bridge handle is therefore a functional and compact unit.

The force which is required to press the button is independent of the operating pressure.

Complementary bridge handles without switching function are available as EN 628.

Specification

Handle
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature
    -4 °F to +176 °F (-20 °C to +80 °C)
  • Black-gray, similar to RAL 7021, matte finish

Directional control valve

  • 3 connections / 2 switching positions3/2
  • 5 connections / 2 switching positions*5/2

Cover cap
Plastic, Polyamide (PA)
Black-gray, matte finish


Tapped insert
Brass


RoHS

Technical drawing

3D
Hide technical drawing
EN 628.5 Plastic Bridge Handles, with Pneumatic Switching Function, Ergostyle® sketch

Part Options / Table

Type

ANeutral position open from 1 to 2
BNeutral position open from 2 to 3
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1 ±0.02d1d2h1h2h3l2l3s
5.201.10M 61.810.470.186.303.500.39
* Only available in type A

Build & Price

3D Product Configurator
Length l1
Way valve


Type


Connections and Switching Positions of Way Valves

3/2 way valve (type A)
In the neutral position the way valve allows compressed air to pass from 1 to 2. By pressing the button, the compressed air connection 1 is closed, and the working connection from 2 to 3 is vented. When the button is released, the way valve automatically returns to the neutral position.

Use:
For pneumatic pilot controls,
single-acting cylinders

Drawing way value type A 3/2 GN 625.8

3/2 way valve (type B)
In the neutral position, the way valve vents the working connection 2 to 3. Compressed air connection 1 is closed. Pressing the button allows compressed air to pass from 1 to 2. When the button is released, the way valve automatically returns to the neutral position.

Use:
For pneumatic pilot controls,
single-acting cylinders

Drawing way value type B 3/2 GN 628.5

5/2 way valve (type A)
In the neutral position, the way valve allows compressed air to pass from 1 to 2, and the working connection 4 is simultaneously vented at connection 5. By pressing the button, the compressed air connection 1 is switched from 2 to 4, and the working connection from 2 to 3 is vented. When the button is released, the way valve automatically returns to the neutral position.

Use:
For double-action cylinders and drives

Drawing A 5/2 GN 628.5

Connections

1: Compressed air connection
2 and 4: Working connection
3 and 5: Vent connections

Technical Data

Operating medium

Filtered compressed air

Operating pressure

2 to 10 bar

Working temperature

With dry air: -4 °F to +176 °F (-20 °C to +80 °C)
With air containing oil: +32 °F to +176 °F (0 °C to +80 °C)

Normal rated flow

130 NI/min (6 bar, free exhaust air)

Actuation force

4.95 lbf (22 N) (independent of operating pressure)

Connection

Quick coupling for pneumatic hoses, Ø 4 mm

Nominal diameter of air passage

Ø 2.5 mm

Selected Part

Total US Dollars (net)
$75.84
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
13$75.84
424$73.08
2549$68.95
≥ 50$62.05
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.231 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 628.5-132-3/2-AEN 628.5-132-3/2-BEN 628.5-132-5/2-A

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.