EN 629 Cabinet U-Handles Plastic, with Cover Cap

EN 629 Plastic Cabinet U-Handles, with Cover Cap Color of the cover cap: DRT - Red, RAL 3000, matte finish
Original design
code: EMPC.
Color of the cover cap: DRT - Red, RAL 3000, matte finish
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products
ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products
GDA

Product description

The design of the cabinet U-handles EN 629 matches the product family of Ergostyle®.

A typical field of application for these U-handles is doors of protective enclosures on machines and fixtures.

By attaching the cover cap, the two fastening screws are covered. It can be removed using a screwdriver.

The cover caps are supplied loose.

Specification

Handle
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature
    -22 °F to +266 °F (-30 °C to +130 °C)
  • Black-gray, matte finish, similar to RAL 7021

Cover cap
Plastic, Polyamide (PA)

  • Black-gray, RAL 7021, matte finishDSGDSG
  • Orange, RAL 2004, matte finishDORDOR
  • Gray, RAL 7035, matte finishDGRDGR
  • Yellow, RAL 1021, matte finishDGBDGB
  • Blue, RAL 5024, matte finishDBLDBL
  • Red, RAL 3000, matte finishDRTDRT
  • Green, RAL 6017, matte finishDGNDGN

RoHS

Hide technical drawing
EN 629 Plastic Cabinet U-Handles, with Cover Cap sketch

Part Options / Table

Type

BMounting from the operator's side
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1
Nominal size

Actual size
dbh1h2h3l2l3mA/Ft
4.614.665 ±0.0390.261.102.150.830.696.283.660.310.390.26
4.614.665 ±0.0390.331.102.150.830.616.283.660.390.510.33

Build & Price

Length l1
Bore d
Type

Color of the cover cap
DBL
DGB
DGN
DGR
DOR
DRT
DSG
Length l1
Bore d
Type

Color of the cover cap
DBL
DGB
DGN
DGR
DOR
DRT
DSG

Selected Part

Total US Dollars (net)
$10.40
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$10.40
10249$10.02
250499$9.45
≥ 500$8.51
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.180 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 629-117-6,5-B-DSGEN 629-117-6,5-B-DOREN 629-117-6,5-B-DGREN 629-117-6,5-B-DGBEN 629-117-6,5-B-DBLEN 629-117-6,5-B-DRTEN 629-117-6,5-B-DGNEN 629-117-8,5-B-DSGEN 629-117-8,5-B-DOREN 629-117-8,5-B-DGREN 629-117-8,5-B-DGBEN 629-117-8,5-B-DBLEN 629-117-8,5-B-DRTEN 629-117-8,5-B-DGN

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.