Product Family: Hygienic Design (32 Hits)

Filter Products
New Products
System of Measurement
Material
Product Family

1.1 Operating with Handles and Knobs

GN 75.6 Stainless Steel Mushroom Shaped Knobs, with Tapped Hole or Threaded Stud, Hygienic Design Type: D - With tapped hole<br />Finish: PL - Polished finish (Ra < 0.8 µm)<br />Sealing ring material: H - HNBR

GN 75.6

Stainless Steel Mushroom Shaped Knobs, with Tapped Hole or Threaded Stud, Hygienic Design
GN 5064 Stainless Steel T-Handles, with Tapped Hole, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 µm)<br />Sealing ring material: H - HNBR

GN 5064

Stainless Steel T-Handles, with Tapped Hole, Hygienic Design

1.2 Operating by Using Machine and Device Handles

2.1 Tensioning, Clamping, Switching with Levers

2.2 Tensioning, Clamping with Knobs

GN 5435 Stainless Steel Star Knobs, with Tapped Blind Bore, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 µm)<br />Sealing ring material: E - EPDM

GN 5435

Stainless Steel Star Knobs, with Tapped Blind Bore, Hygienic Design
GN 5445 Stainless Steel Three-Lobed Knobs, with Tapped Blind Bore, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 µm)<br />Sealing ring material: H - HNBR

GN 5445

Stainless Steel Three-Lobed Knobs, with Tapped Blind Bore, Hygienic Design
GN 8341 Stainless Steel Wing Nuts, with Tapped Blind Bore, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 µm)<br />Sealing ring material: H - HNBR

GN 8341

Stainless Steel Wing Nuts, with Tapped Blind Bore, Hygienic Design
GN 8351 Stainless Steel Wing Screws, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 µm)<br />Sealing ring material: H - HNBR

GN 8351

Stainless Steel Wing Screws, Hygienic Design

3.1 Indexing, Locking, Blocking with Pins and Ball-Shaped Elements

3.2 Mounting, Positioning, Leveling with Screws, Clamping and Supporting Elements

GN 1580 Stainless Steel Hex Head Screws, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 µm)<br />Sealing ring material: H - H-NBR

NEW GN 1580

Stainless Steel Hex Head Screws, Hygienic Design
GN 1581 Stainless Steel Hex Head Screws, Low-Profile Head, Hygienic Design Finish: MT - Matte finish (Ra < 0.8 µm)<br />Sealing ring material: E - EPDM

NEW GN 1581

Stainless Steel Hex Head Screws, Low-Profile Head, Hygienic Design
GN 1580 Stainless Steel Nuts, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 µm)<br />Sealing ring material: H - HNBR

GN 1580

Stainless Steel Nuts, Hygienic Design
GN 6226 Stainless Steel AISI 316L Spacers in Hygienic Design Type: A1 - Through hole<br />Sealing ring material: H - HNBR

GN 6226

Stainless Steel AISI 316L Spacers in Hygienic Design

3.3 Hinging, Latching, Locking of Doors and Covers

3.4 Installing, Lifting, Damping with Leveling Feet, Lifting Gear and Rubber Elements

3.5 Controlling, Venting, Sealing of Liquids and Gases

3.9 Holding with Magnets