EN 591.2 Knurled Screws Plastic, Steel / Stainless Steel Threaded Stud, with Thin Shank for Loss Prevention

Original design BT-HP
Material: ST - Steel

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Knurled screws EN 591.2 are used to fasten machine covers, for example. The shank d4 provides simple loss prevention. Instead of a through-hole, this requires a second thread d2, potentially with a corresponding clearance bore d5.

Depending on the design and required clamping thickness a1 ... a3 of the cover, there are a number of assembly options as shown.

Specification

Knob
Plastic, polyamide (PA)

  • Reinforced
  • Operating temperature
    -22 °F to +266 °F (-30 °C to +130 °C)
  • Black, matte finish

Threaded stud

  • SteelST
    Zinc plated, blue passivated finish
  • Stainless steelNI AISI 304

RoHS

Hide technical drawing
EN 591.2 Plastic Knurled Screws, Steel / Stainless Steel Threaded Stud, with Thin Shank for Loss Prevention sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2l1a1
min. ... max.
a2
min. ... max.
a3
min. ... max.
d3d4d5hkl2l3
0.98M 60.873...44...1313...140.630.190.260.750.430.310.12
0.98M 61.264...1414...1414...240.630.190.260.750.430.310.12
0.98M 81.184...88...1616...200.630.260.330.750.430.390.16
0.98M 81.578...1818...2020...300.630.260.330.750.430.390.16
1.26M 60.873...44...1313...140.670.190.260.910.550.310.12
1.26M 61.264...1414...1414...240.670.190.260.910.550.310.12
1.26M 81.184...88...1616...200.670.260.330.910.550.390.16
1.26M 81.578...1818...2020...300.670.260.330.910.550.390.16

Build & Price

Handle diameter d1
Thread d2
Length l1
Material


Handle diameter d1
Thread d2
Length l1
Material


Selected Part

Total (net)
US$3.65
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$3.65
10249US$3.52
250499US$3.32
≥ 500US$2.99
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.029 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 591.2-25-M6-22-STEN 591.2-25-M6-22-NIEN 591.2-25-M6-32-STEN 591.2-25-M6-32-NIEN 591.2-25-M8-30-STEN 591.2-25-M8-30-NIEN 591.2-25-M8-40-STEN 591.2-25-M8-40-NIEN 591.2-32-M6-22-STEN 591.2-32-M6-22-NIEN 591.2-32-M6-32-STEN 591.2-32-M6-32-NIEN 591.2-32-M8-30-STEN 591.2-32-M8-30-NIEN 591.2-32-M8-40-STEN 591.2-32-M8-40-NI

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.