GN 103.3 Trapezoidal Lead Nuts Steel / Stainless Steel / Gunmetal / Plastic, Single- or Multi-Start, Cylindrical

Material: ST - Steel
Identification no.: 1 - Short version (Material ST / NI)

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Trapezoidal lead nuts GN 103.3 are used together with trapezoidal lead screws GN 103. The nuts are available in various lengths depending on the material and the resulting strength. The nuts can be fastened via individually machined surfaces, grooves or threads on the flat surfaces or on the circumference.

To minimize wear, the trapezoidal lead nuts should be lubricated. However, if lubrication is insufficient, the bronze alloy (gunmetal) generally has emergency running properties. Steel and stainless steel nuts are primarily used for sporadic adjustments.

Specification

SteelST 1.0718


Stainless steelNI AISI 303


GunmetalRG (Rg7)


PlasticPOM, polyacetal

  • White
  • Operating temperature up to 194 °F (90 °C)

RoHS

Accessory

Trapezoidal Lead Screws GN 103

Hide technical drawing
GN 103.3 Steel / Stainless Steel / Gunmetal / Plastic Trapezoidal Lead Nuts, Single- or Multi-Start, Cylindrical sketch

Part Options / Table

Lead direction

RHRight-hand thread
LHLeft-hand thread

Identification no.

1Short version (Material ST / NI)
2Long version (Material ST / RG / POM)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 x P
Single-start
d1 x Ph
Multi-start
PT
Pitch
Number of
thread turns

Ph / PT
d2Length l
Identification no. 1

Identification no. 2
8 x 1.5---0.710.470.63
10 x 2---0.870.590.79
10 x 3---0.870.590.79
12 x 3---1.020.710.94
14 x 4---1.180.831.10
16 x 4---1.420.941.26
18 x 4---1.571.061.42
20 x 4---1.771.181.57
24 x 5---1.971.421.89
30 x 6---2.361.772.36
36 x 6---2.952.132.83
40 x 7---3.152.363.15
50 x 8---3.542.953.94
-12 x 6*P321.020.710.94
-16 x 8*P421.420.941.26
-20 x 8*P421.771.181.57
-24 x 10*P521.971.421.89
-30 x 12*P622.361.772.36
-40 x 14*P723.152.363.15
* For lead direction RH only

Build & Price

Thread d1 x P
Thread d1 x Ph
Lead direction


Identification no.


Material




Thread d1 x P
Thread d1 x Ph
Lead direction


Identification no.


Material




Selected Part

Total (net)
US$19.18
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$19.18
5099US$17.58
100249US$15.99
≥ 250US$14.39
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.088 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 103.3-8x1,5-RH-1-STGN 103.3-8x1,5-LH-1-STGN 103.3-8x1,5-RH-1-NIGN 103.3-8x1,5-LH-1-NIGN 103.3-8x1,5-RH-2-STGN 103.3-8x1,5-LH-2-STGN 103.3-8x1,5-RH-2-RGGN 103.3-8x1,5-LH-2-RGGN 103.3-8x1,5-RH-2-POMGN 103.3-8x1,5-LH-2-POMGN 103.3-10x2-RH-1-STGN 103.3-10x2-LH-1-STGN 103.3-10x2-RH-1-NIGN 103.3-10x2-LH-1-NIGN 103.3-10x2-RH-2-STGN 103.3-10x2-LH-2-STGN 103.3-10x2-RH-2-RGGN 103.3-10x2-LH-2-RGGN 103.3-10x2-RH-2-POMGN 103.3-10x2-LH-2-POMGN 103.3-10x3-RH-1-STGN 103.3-10x3-LH-1-STGN 103.3-10x3-RH-1-NIGN 103.3-10x3-LH-1-NIGN 103.3-10x3-RH-2-STGN 103.3-10x3-LH-2-STGN 103.3-10x3-RH-2-RGGN 103.3-10x3-LH-2-RGGN 103.3-10x3-RH-2-POMGN 103.3-10x3-LH-2-POMGN 103.3-12x3-RH-1-STGN 103.3-12x3-LH-1-STGN 103.3-12x3-RH-1-NIGN 103.3-12x3-LH-1-NIGN 103.3-12x3-RH-2-STGN 103.3-12x3-LH-2-STGN 103.3-12x3-RH-2-RGGN 103.3-12x3-LH-2-RGGN 103.3-12x3-RH-2-POMGN 103.3-12x3-LH-2-POMGN 103.3-14x4-RH-1-STGN 103.3-14x4-LH-1-STGN 103.3-14x4-RH-1-NIGN 103.3-14x4-LH-1-NIGN 103.3-14x4-RH-2-STGN 103.3-14x4-LH-2-STGN 103.3-14x4-RH-2-RGGN 103.3-14x4-LH-2-RGGN 103.3-14x4-RH-2-POMGN 103.3-14x4-LH-2-POMGN 103.3-16x4-RH-1-STGN 103.3-16x4-LH-1-STGN 103.3-16x4-RH-1-NIGN 103.3-16x4-LH-1-NIGN 103.3-16x4-RH-2-STGN 103.3-16x4-LH-2-STGN 103.3-16x4-RH-2-RGGN 103.3-16x4-LH-2-RGGN 103.3-16x4-RH-2-POMGN 103.3-16x4-LH-2-POMGN 103.3-18x4-RH-1-STGN 103.3-18x4-LH-1-STGN 103.3-18x4-RH-1-NIGN 103.3-18x4-LH-1-NIGN 103.3-18x4-RH-2-STGN 103.3-18x4-LH-2-STGN 103.3-18x4-RH-2-RGGN 103.3-18x4-LH-2-RGGN 103.3-18x4-RH-2-POMGN 103.3-18x4-LH-2-POMGN 103.3-20x4-RH-1-STGN 103.3-20x4-LH-1-STGN 103.3-20x4-RH-1-NIGN 103.3-20x4-LH-1-NIGN 103.3-20x4-RH-2-STGN 103.3-20x4-LH-2-STGN 103.3-20x4-RH-2-RGGN 103.3-20x4-LH-2-RGGN 103.3-20x4-RH-2-POMGN 103.3-20x4-LH-2-POMGN 103.3-24x5-RH-1-STGN 103.3-24x5-LH-1-STGN 103.3-24x5-RH-1-NIGN 103.3-24x5-LH-1-NIGN 103.3-24x5-RH-2-STGN 103.3-24x5-LH-2-STGN 103.3-24x5-RH-2-RGGN 103.3-24x5-LH-2-RGGN 103.3-24x5-RH-2-POMGN 103.3-24x5-LH-2-POMGN 103.3-30x6-RH-1-STGN 103.3-30x6-LH-1-STGN 103.3-30x6-RH-1-NIGN 103.3-30x6-LH-1-NIGN 103.3-30x6-RH-2-STGN 103.3-30x6-LH-2-STGN 103.3-30x6-RH-2-RGGN 103.3-30x6-LH-2-RGGN 103.3-30x6-RH-2-POMGN 103.3-30x6-LH-2-POMGN 103.3-36x6-RH-1-STGN 103.3-36x6-LH-1-STGN 103.3-36x6-RH-1-NIGN 103.3-36x6-LH-1-NIGN 103.3-36x6-RH-2-STGN 103.3-36x6-LH-2-STGN 103.3-36x6-RH-2-RGGN 103.3-36x6-LH-2-RGGN 103.3-36x6-RH-2-POMGN 103.3-36x6-LH-2-POMGN 103.3-40x7-RH-1-STGN 103.3-40x7-LH-1-STGN 103.3-40x7-RH-1-NIGN 103.3-40x7-LH-1-NIGN 103.3-40x7-RH-2-STGN 103.3-40x7-LH-2-STGN 103.3-40x7-RH-2-RGGN 103.3-40x7-LH-2-RGGN 103.3-40x7-RH-2-POMGN 103.3-40x7-LH-2-POMGN 103.3-50x8-RH-1-STGN 103.3-50x8-LH-1-STGN 103.3-50x8-RH-1-NIGN 103.3-50x8-LH-1-NIGN 103.3-50x8-RH-2-STGN 103.3-50x8-LH-2-STGN 103.3-50x8-RH-2-RGGN 103.3-50x8-LH-2-RGGN 103.3-50x8-RH-2-POMGN 103.3-50x8-LH-2-POMGN 103.3-12x6-RH-1-STGN 103.3-12x6-RH-1-NIGN 103.3-12x6-RH-2-STGN 103.3-12x6-RH-2-RGGN 103.3-12x6-RH-2-POMGN 103.3-16x8-RH-1-STGN 103.3-16x8-RH-1-NIGN 103.3-16x8-RH-2-STGN 103.3-16x8-RH-2-RGGN 103.3-16x8-RH-2-POMGN 103.3-20x8-RH-1-STGN 103.3-20x8-RH-1-NIGN 103.3-20x8-RH-2-STGN 103.3-20x8-RH-2-RGGN 103.3-20x8-RH-2-POMGN 103.3-24x10-RH-1-STGN 103.3-24x10-RH-1-NIGN 103.3-24x10-RH-2-STGN 103.3-24x10-RH-2-RGGN 103.3-24x10-RH-2-POMGN 103.3-30x12-RH-1-STGN 103.3-30x12-RH-1-NIGN 103.3-30x12-RH-2-STGN 103.3-30x12-RH-2-RGGN 103.3-30x12-RH-2-POMGN 103.3-40x14-RH-1-STGN 103.3-40x14-RH-1-NIGN 103.3-40x14-RH-2-STGN 103.3-40x14-RH-2-RGGN 103.3-40x14-RH-2-POM

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.