GN 1131 Lifting Pins Stainless Steel, Self-Locking, with T-Handle

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Lifting pins GN 1131 with T-handle are used for simple manual lifting and carrying of devices and tools, for example.

Pressing the red button will release the locking balls, allowing the lifting pin to be moved into or out of the holding bore on the workpiece. Holding bores with d1 H11 are sufficient for safe use of the lifting pins. Holding bushings GN 1132 are also available.

Lifting pins GN 1131 are designed exclusively for lifting, carrying and transporting by hand and may not be used as lifting points in connection with lifting equipment or cranes.

Specification

Pin
Stainless steelNI AISI 630
Precipitation-hardened


Handle
Aluminum
Anodized finish, black


Push button
Aluminum
Anodized finish, red


Spring
Stainless steel

Accessory

Holding Bushings GN 1132

Hide technical drawing
GN 1131 Stainless Steel Lifting Pins, Self-Locking, with T-Handle sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 -0.0016/-0.0032l1 +0.024d2d3d4
min.
d5h1h2l2 ±0.02l3Nominal load F
0.31501.3780.370.850.390.551.420.740.343.94112 lbf (500 N)
0.39371.9690.460.850.480.551.420.740.403.94112 lbf (500 N)
0.47241.9690.560.850.580.551.420.740.433.94112 lbf (500 N)

Build & Price

Pin diameter d1
Length l1
Material

Pin diameter d1
Length l1
Material

Selected Part

Total (net)
US$262.27
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
14US$262.27
59US$240.42
1024US$218.56
≥ 25US$196.70
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.310 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 1131-8-35-NIGN 1131-10-50-NIGN 1131-12-50-NI

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.