GN 14580.5 Socket Cap Screws Steel / Stainless Steel, with Low-Profile Head, with Internal Hexalobular

Photo

GN 14580.5 Steel / Stainless Steel Socket Cap Screws, with Low-Profile Head, with Internal Hexalobular Material: NI - Stainless steel
Material: NI - Stainless steel
GN 14580.5 Steel / Stainless Steel Socket Cap Screws, with Low-Profile Head, with Internal Hexalobular Material: NI - Stainless steel GN 14580.5 Steel / Stainless Steel Socket Cap Screws, with Low-Profile Head, with Internal Hexalobular Material: BN - Steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Socket cap screws GN 14580.5 are used to fasten parts where a counterbore is not possible and insufficient height is available for a normal screw head.

Due to their head geometry, screws according to this specification have a reduced load capacity as per ISO 898-1. The maximum tightening torque specified in the table may not be exceeded.

Specification

SteelBN
Chemically nickel plated, black


Stainless steelNI AISI 304


RoHS

Technical drawing

Hide technical drawing
GN 14580.5 Steel / Stainless Steel Socket Cap Screws, with Low-Profile Head, with Internal Hexalobular sketch

Part Options / Table

Identification no.

2Head height k significantly reduced
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1Length l
Steel

Stainless steel
d2±0.003A/FMax. tightening
torque in Nm

BN


NI
M 2----0.160.200.240.310.390.47---0.160.020T 4-0.15
M 30.240.310.39-0.240.310.390.470.63----0.280.031T 60.70.6
M 40.240.310.39-0.240.310.390.470.630.790.98--0.310.035T 82.31.5
M 50.310.390.470.630.310.390.470.630.790.981.18--0.350.039T1043.1
M 6----0.310.390.470.630.790.981.181.381.570.470.047T20-5.3

Build & Price

Thread d1
Length l (Steel)
Lenght l (Stainless Steel)
Material


Identification no.

Selected Part

Total US Dollars (net)
$2.02
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$2.02
100249$1.85
250499$1.69
≥ 500$1.52
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


CAD Download Tutorial
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 14580.5-M2-4-NI-2GN 14580.5-M2-5-NI-2GN 14580.5-M2-6-NI-2GN 14580.5-M2-8-NI-2GN 14580.5-M2-10-NI-2GN 14580.5-M2-12-NI-2GN 14580.5-M3-6-BN-2GN 14580.5-M3-8-BN-2GN 14580.5-M3-10-BN-2GN 14580.5-M3-6-NI-2GN 14580.5-M3-8-NI-2GN 14580.5-M3-10-NI-2GN 14580.5-M3-12-NI-2GN 14580.5-M3-16-NI-2GN 14580.5-M4-6-BN-2GN 14580.5-M4-8-BN-2GN 14580.5-M4-10-BN-2GN 14580.5-M4-6-NI-2GN 14580.5-M4-8-NI-2GN 14580.5-M4-10-NI-2GN 14580.5-M4-12-NI-2GN 14580.5-M4-16-NI-2GN 14580.5-M4-20-NI-2GN 14580.5-M4-25-NI-2GN 14580.5-M5-8-BN-2GN 14580.5-M5-10-BN-2GN 14580.5-M5-12-BN-2GN 14580.5-M5-16-BN-2GN 14580.5-M5-8-NI-2GN 14580.5-M5-10-NI-2GN 14580.5-M5-12-NI-2GN 14580.5-M5-16-NI-2GN 14580.5-M5-20-NI-2GN 14580.5-M5-25-NI-2GN 14580.5-M5-30-NI-2GN 14580.5-M6-8-NI-2GN 14580.5-M6-10-NI-2GN 14580.5-M6-12-NI-2GN 14580.5-M6-16-NI-2GN 14580.5-M6-20-NI-2GN 14580.5-M6-25-NI-2GN 14580.5-M6-30-NI-2GN 14580.5-M6-35-NI-2GN 14580.5-M6-40-NI-2
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.