GN 631.2 Thrust Pads NBR, for Standard Parts with Ball End

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Thrust pads GN 631.2 are used for clamping and pressing when surfaces must be protected against damage. They also counteract slipping, dampen shocks and reduce noise. The disk is encased in vulcanized rubber to ensure high load capacity and dimensional stability.

Depending on the application, various standard parts with ball end are available as accessories.

Together with the thrust pad, the ball end forms a ball joint that adapts to clamping surfaces that are uneven or not perpendicular to the screw axis. It also prevents the clamping surface from rotating when the thrust pad is in contact with the clamping surface.

The ball end snaps securely into the thrust pad and can be removed again if needed.

Specification

Acrylonitrile butadiene rubber (NBR)

  • 85 ±5 Shore A85
  • Operating temperature up to 248 °F (120 °C)
  • Black, matte finishSWSW
  • Washer
    Stainless steel AISI 304

RoHS

Accessory

Grub Screws GN 632.1 (Steel)
Grub Screws GN 632.5 (Stainless Steel)
Adjustable Levers GN 306
Star Knobs GN 6336.11
Hollow Knurled Knobs GN 7336.5
Hollow Knurled Screws GN 421.11
Toggle Clamp Spindle Assemblies GN 903 (Steel)
Toggle Clamp Spindle Assemblies GN 903 (Stainless Steel)
Hex Head Screws GN 933.5

On request

Other Shore hardnesses

Hide technical drawing
GN 631.2 NBR Thrust Pads, for Standard Parts with Ball End sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3
Metric thread size

Inch thread size
e ≈h1h2
0.550.18M 61/4 x 20 | 5/16 x 180.040.300.08
0.750.24M 83/8 x 160.060.390.12
0.980.31M 101/2 x 130.060.430.12
1.260.37M 12-0.080.510.16

Build & Price

Outside diameter d1
Bore diameter d2
Hardness

Color
SW
Outside diameter d1
Bore diameter d2
Hardness

Color
SW

Selected Part

Total (net)
US$8.27
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$8.27
100249US$7.58
250499US$6.89
≥ 500US$6.20
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.066 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 631.2-14-4,5-85-SWGN 631.2-19-6,1-85-SWGN 631.2-25-7,8-85-SWGN 631.2-32-9,4-85-SW

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.