GN 724.2 Cam Action Indexing Plungers Steel / Stainless Steel, with Chamfered Pin, with Mounting Flange

Type: A - Latch arm position perpendicular to the flange
Identification no.: 3 - Chamfer, right
Material / Finish: SW - Black, RAL 9005, textured finish

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Cam action indexing plungers GN 724.2 have a plunger pin with square cross-section, a latching surface on one side and a chamfer on the other. When moving in the direction of the chamfered pin, the plunger pin passes over grooves and edges, as the chamfered pin moves the plunger pin into the guide. The plunger pin automatically latches into place when moved toward the latching surface. The latching can be released by pulling the latch arm.

The notch at the upper end of the curve causes the latch to be held in place if the plunger pin needs to be kept temporarily from protruding.

The dimensional tolerances between the pin and the guide have been chosen to ensure functional reliability even in roughly dimensioned applications or in the event of soiling. The latching mechanism is pre-lubricated and can be re-lubricated if necessary.

There are several options for fastening. The hex mounting holes allow the use of socket cap screws ISO 4762 and hex head screws or nuts according to DIN 931 or DIN 934.

Specification

Guide

  • Precision steel casting
    • Zinc plated, blue passivated finishZBZB
    • Zinc plated and powder coated
      Black, RAL 9005, textured finishSWSW
  • Stainless steel precision castingNI AISI CF-8

Latch arm

  • Steel precision casting
    Zinc plated, blue passivated finish (for ZB / SW)
  • Stainless steel precision casting AISI CF-8 (for NI)

Plunger pin

  • Steel, hardened
    Zinc plated, blue passivated finish (for ZB / SW)
  • Stainless steel AISI 431, hardened (for NI)

Compression spring
Stainless steel AISI 316Ti


RoHS

Hide technical drawing
GN 724.2 Steel / Stainless Steel Cam Action Indexing Plungers, with Chamfered Pin, with Mounting Flange sketch

Part Options / Table

Type

ALatch arm position perpendicular to the flange
BLatch arm position parallel to the flange

Identification no.

1Chamfer, top
2Chamfer, bottom
3Chamfer, right
4Chamfer, left
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
bsa+0.008h1h2l1l2l3l4l5l6mA/F
in mm
Spring load ≈
Initial

End
0.510.790.260.2400.300.062.130.391.380.041.461.891.34103.15 lbf (14 N)7.87 lbf (35 N)
0.791.180.390.3980.590.203.310.592.130.062.173.152.17174.95 lbf (22 N)15.74 lbf (70 N)

Build & Price

Width b
Square s
Type


Identification no.




Material / Finish
Black
Zinc plated, blue passivated finish
Width b
Square s
Type


Identification no.




Material / Finish
Black
Zinc plated, blue passivated finish

Application Examples

f7a1e52b-cf39-484d-b70f-d9f8a85d71e4

Selected Part

Total (net)
US$27.25
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$27.25
5099US$24.98
100249US$22.71
≥ 250US$20.43
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.363 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 724.2-13-20-A1-ZBGN 724.2-13-20-A2-ZBGN 724.2-13-20-A3-ZBGN 724.2-13-20-A4-ZBGN 724.2-13-20-B1-ZBGN 724.2-13-20-B2-ZBGN 724.2-13-20-B3-ZBGN 724.2-13-20-B4-ZBGN 724.2-13-20-A1-SWGN 724.2-13-20-A2-SWGN 724.2-13-20-A3-SWGN 724.2-13-20-A4-SWGN 724.2-13-20-B1-SWGN 724.2-13-20-B2-SWGN 724.2-13-20-B3-SWGN 724.2-13-20-B4-SWGN 724.2-13-20-A1-NIGN 724.2-13-20-A2-NIGN 724.2-13-20-A3-NIGN 724.2-13-20-A4-NIGN 724.2-13-20-B1-NIGN 724.2-13-20-B2-NIGN 724.2-13-20-B3-NIGN 724.2-13-20-B4-NIGN 724.2-20-30-A1-ZBGN 724.2-20-30-A2-ZBGN 724.2-20-30-A3-ZBGN 724.2-20-30-A4-ZBGN 724.2-20-30-B1-ZBGN 724.2-20-30-B2-ZBGN 724.2-20-30-B3-ZBGN 724.2-20-30-B4-ZBGN 724.2-20-30-A1-SWGN 724.2-20-30-A2-SWGN 724.2-20-30-A3-SWGN 724.2-20-30-A4-SWGN 724.2-20-30-B1-SWGN 724.2-20-30-B2-SWGN 724.2-20-30-B3-SWGN 724.2-20-30-B4-SWGN 724.2-20-30-A1-NIGN 724.2-20-30-A2-NIGN 724.2-20-30-A3-NIGN 724.2-20-30-A4-NIGN 724.2-20-30-B1-NIGN 724.2-20-30-B2-NIGN 724.2-20-30-B3-NIGN 724.2-20-30-B4-NI

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.