EN 636.4 Seven-Lobed Knobs Technopolymer Plastic, with Steel Threaded Stud, Ergostyle®

Photo

EN 636.4 Technopolymer Plastic Seven-Lobed Knobs, with Steel Threaded Stud, Ergostyle® Color: DSG - Black-gray, RAL 7021, matte finish
ELESA original design
code: ELK.p
Color: DSG - Black-gray, RAL 7021, matte finish
EN 636.4 Technopolymer Plastic Seven-Lobed Knobs, with Steel Threaded Stud, Ergostyle® Color: DSG - Black-gray, RAL 7021, matte finish EN 636.4 Technopolymer Plastic Seven-Lobed Knobs, with Steel Threaded Stud, Ergostyle® Color: DBL - Blue, RAL 5024, matte finish EN 636.4 Technopolymer Plastic Seven-Lobed Knobs, with Steel Threaded Stud, Ergostyle® Color: DGB - Yellow, RAL 1021, matte finish EN 636.4 Technopolymer Plastic Seven-Lobed Knobs, with Steel Threaded Stud, Ergostyle® Color: DGN - Green, RAL 6017, matte finish EN 636.4 Technopolymer Plastic Seven-Lobed Knobs, with Steel Threaded Stud, Ergostyle® Color: DGR - Gray, RAL 7035, matte finish EN 636.4 Technopolymer Plastic Seven-Lobed Knobs, with Steel Threaded Stud, Ergostyle® Color: DOR - Orange, RAL 2004, matte finish EN 636.4 Technopolymer Plastic Seven-Lobed Knobs, with Steel Threaded Stud, Ergostyle® Color: DRT - Red, RAL 3000, matte finish
ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

The operator's palm rests on the slightly concave front surface of the EN seven-lobed knobs 636.4 , while the fingers are offered a natural ergonomic position inside the rear lobes of the knob. In this position, the operator can apply maximum torque with minimum force.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Seven-lobed knob
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 266 °F (130 °C)
  • Black-gray, matte finish, similar to RAL 7021

Color of the upper part:
Black-gray, RAL 7021, matte finishDSGDSG
Orange, RAL 2004, matte finishDORDOR
Gray, RAL 7035, matte finishDGRDGR
Yellow, RAL 1021, matte finishDGBDGB
Blue, RAL 5024, matte finishDBLDBL
Red, RAL 3000, matte finishDRTDRT
Green, RAL 6017, matte finishDGNDGN


Lobed knob upper part is ultrasonically welded to lower part


Threaded stud
Steel, zinc plated, blue passivated finish


RoHS

Technical drawing

3D
Hide technical drawing
EN 636.4 Technopolymer Plastic Seven-Lobed Knobs, with Steel Threaded Stud, Ergostyle® sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2Length ld3h1h2
1.77M 80.791.18-0.831.020.39
1.77M 100.791.181.570.831.020.39
2.20M 80.791.181.571.041.140.43
2.20M 100.791.181.571.041.140.43
2.20M 121.181.571.971.041.140.43
2.76M 101.181.571.971.281.380.51
2.76M 121.181.571.971.281.380.51

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2
Length l
Color
DBL
DGB
DGN
DGR
DOR
DRT
DSG

Selected Part

Total US Dollars (net)
$8.54
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$8.54
10249$8.23
250499$7.77
≥ 500$6.99
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.079 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.