EN 649 Panel Support Clamp Plastic, Ergostyle®

EN 649 Plastic Panel Support Clamp, Ergostyle®
ELESA original design
code: PC
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products
ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

The panel support clamp EN 649 complies with Machinery Directive 2006/42/EG (captivity of the mounting element when open).

The two clamping jaws remain connected when open by means of a pin sliding into a groove. The clamping screw (M5) is also captive.

The rubber pad is sheathed, i.e. firmly connected to the clamping jaws. Its structured surface prevents it from sticking to the plate element.

By utilizing spacers, panels with thicknesses ranging from 3 to 8 mm can be clamped. The 4 spacers are included with the clamp.

Specification

  • Clamping jaw
    Plastic
    Technopolymer (Polyamide PA)
    • Glass fiber reinforced
    • Gray, RAL 7042, matte finish
    • Temperature resistant up to 158 °F (70 °C)

  • Rubber pad
    Elastomer (TPE)
    • 70 Shore A
    • Black
    • Temperature resistant up to 158 °F (70 °C)

  • Spacer
    Technopolymer (Polyamide PA)
    • Gray, RAL 7042, matte finish
    • Temperature resistant up to 158 °F (70 °C)

  • Clamping screw M5
    Steel
    Zinc plated, blue passivated

RoHS

Hide technical drawing
EN 649 Plastic Panel Support Clamp, Ergostyle® sketch

Part Options / Table

Type

EMounting on plane surface
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
bs
Clamping range

Spacers
1.383.1 = s < 4.1-
1.384.1 = s < 5.15 mm
1.385.1 = s < 6.16 mm
1.386.1 = s < 7.17 mm
1.387.1 = s < 8.08 mm

Build & Price

Width b
Type

Width b
Type

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.086 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 649-35-E

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.